Note: Specification are subject to change without notice. Click here for the latest specifications.
System Information |
10 kWh |
20 kWh |
30 kWh |
---|---|---|---|
Boost Battery Configurations |
|
||
Battery quantity |
1 |
2 |
3 |
Usable Energy Capacity |
10 kWh |
20 kWh |
30 kWh |
ESS Model Name |
Boost-ESS [7.7 kW, 10 kWh] |
Boost-ESS [7.7 kW, 20 kWh] |
Boost-ESS [7.7 kW, 30 kWh] |
AC Charge/Discharge Power - Paired with Schneider Inverter HY8K1NA1 |
|||
Continuous Output Power - Backup |
7.68 kW |
||
Peak Output Power - Backup |
15.4 kW (10 seconds) |
||
Continuous Output Power - Grid-Tied |
5 kVA |
7.68 kVA |
7.68 kVA |
Charge Power |
5 kW |
7.68 kW |
7.68 kW |
Compatibility |
|||
Required for Backup Power |
Pulse CSED with Backup Control Module (CC18X18M200PCZ) or Pulse Backup Controller (BC200A1NAWM) |
||
Required Inverter* |
Schneider Inverter 7.7 (HY8K1NA1) |
||
# of Batteries |
3 Maximum |
||
Battery Charging Sources |
Solar, Grid |
||
*Schneider Boost (BAT10K1) must only be installed with the Schneider Inverter (HY8K1NA1) |
Electrical Specifications (BAT10K1) |
|
---|---|
Battery Voltage - Nominal / Max | 422.4 / 468 V |
Nominal Discharge Current |
20 A |
Max. Continuous Discharge Power |
8.1 kW |
Nominal Charge Current |
14 A |
Max. Continuous Charge Power |
5.2 kW |
Charge/Discharge Voltage Range |
390-468 V |
Battery Capacity/Energy |
25 Ah/10.56 kWh |
Max. Short Circuit Current and Duration |
2750 A, 2.7 ms |
Maximum Operating Temperature Range |
5 to 131°F (-15 to 55°C) |
Recommended Temperature Range |
32 to 86°F (0 to 30°C) |
Storage Temperature |
14 to 104°F (-10 to 40°C) |
Maximum Altitude |
13100 ft (4000 m) |
Operating Humidity |
0 to 100% Non-Condensing |
Battery Efficiency |
96% |
Physical Specifications (BAT10K1) |
|
---|---|
Enclosure Type |
Type 4X |
Inverter Dimensions (W × H × D) |
25.6 × 22.4 × 6.5 in (65 × 57 × 16.5 cm) |
Battery Dimensions (without feet) |
25.6 × 51.2 × 5.1 in (65 × 130 × 13 cm) |
Battery Weight |
279 lb (127 kg) |
Shipping weight |
331 lb (150 kg) |
Battery Disconnect |
Yes |
Overcurrent Protection |
Yes |
Battery Installation |
Wall (no stacking), Floor |
Battery Part Number |
BAT10K1, BAT-10 |
Compatible Inverter Part Number |
HY8K1NA1 |
Cell Chemistry |
LiFePO4 (LFP) |
Warranty |
≥70% Capacity for the earlier of 10 Years, or 30 MWh throughput |
Regulatory Specifications |
|
---|---|
Safety |
UL9540, UL9540A, UL1973 |
Emissions |
FCC Part 15 Class B, EN/IEC 61000-6-3, EN/IEC 61000-6-4 |
Requirement |
Compliance standard |
Immunity |
EN/IEC 61000-6-1, EN/IEC 61000-6-2 |
Transportation and shipping |
UN 38.3, ISTA-3E |
Environmental |
US public law, TCSA testing, RoHs, Reach, Prop 65, WEEE, EOLI, PEP |
Seismic |
AC 156 |
CEC listed |
Yes |