FDM128 Display Connected to an IFE Server
The following diagram is an example of an IFE- based network architecture:
![]()
|
|
A FDM128 Ethernet display for eight devices B IFE Ethernet switchboard server C IFM Modbus-SL interface for one circuit breaker D FDM121 ULP display for one circuit breaker E I/O input/output application module for one circuit breaker F MasterPact MTZ drawout circuit breaker G ComPact NSX, PowerPact H-, J-, or L-frame circuit breaker |
H EIFE embedded Ethernet interface for one MasterPact MTZ drawout circuit breaker I ULP line termination J ULP cord K NSX cord L Acti9 Smartlink Modbus
|
FDM128 Display Connected to an Acti9 Smartlink SI B Gateway
The following diagram is an example of an Acti9 Smartlink SI B network architecture, in a floor switchboard application:
![]()
|
|
A FDM128 Ethernet display for eight devices B ConneXium switch C ComPact NSX, PowerPact H-, J-, or L-frame circuit breaker D Acti9 Smartlink SI B E Acti9 Smartlink Modbus F Acti9 iEM energy meter G Acti9 PowerTag energy sensor
|
|
FDM128 Display Connected to an Acti9 Smartlink SI D Gateway
The following diagram is an example of an Acti9 Smartlink SI D wireless network architecture, in a floor switchboard application:
![]()
|
|
A FDM128 Ethernet display for eight devices B ConneXium switch C ComPact NSX circuit breaker D PowerTag NSX energy sensor E Acti9 Smartlink SI D F Acti9 PowerTag energy sensor
|
|
FDM128 Display Connected to a PowerLogic EGX300 or EGX100 Ethernet Gateway
The following diagram is an example of a network architecture with a PowerLogic EGX300 Ethernet gateway:
![]()
|
|
A FDM128 Ethernet display for eight devices B ConneXium switch C EGX300 Ethernet gateway D IFM Modbus-SL interface for one circuit breaker E FDM121 ULP display for one circuit breaker F CCM Modbus cradle communication module G MasterPact NT/NW circuit breaker H ComPact NSX, PowerPact H-, J-, or L-frame circuit breaker |
I ULP line termination J ULP cord K BCM ULP cord L NSX cord M Acti9 Smartlink Modbus
|
FDM128 Display Connected to Several IFE or Acti9 Smartlink SI B or Acti9 Smartlink SI D
The following diagram is an example of an IFE- and Acti9 Smartlink SI B or Acti9 Smartlink SI D-based network architecture:
![]()
|
|
A FDM128 Ethernet display for eight devices B ConneXium switch C IFE Ethernet interface for one circuit breaker D I/O input/output application module for one circuit breaker E MasterPact MTZ fixed circuit breaker F ComPact NSX, PowerPact H-, J-, or L-frame circuit breaker G Acti9 Smartlink SI B H ULP cord |
I ULP line termination J NSX cord K Acti9 PowerTag energy sensor L Acti9 Smartlink SI D
|
FDM128 Display Connected to Several Gateways
The following diagram is an example of architecture where the FDM128 display is connected to several gateways:
![]()
|
|
A FDM128 Ethernet display for eight devices B IFE Ethernet switchboard server C IFM Modbus-SL interface for one circuit breaker D I/O input/output application module for one circuit breaker E MasterPact MTZ drawout circuit breaker F ComPact NSX, PowerPact H-, J-, or L-frame circuit breaker G ConneXium switch H ULP line termination I Acti9 Smartlink SI B |
J Acti9 Smartlink Modbus K EIFE embedded Ethernet interface for one MasterPact MTZ drawout circuit breaker L ULP cord M NSX cord N Acti9 PowerTag energy sensor
|
The following table lists the part numbers for the components in the architecture diagrams:
Component |
Description |
Part Number |
---|---|---|
FDM128 Ethernet display for eight devices |
– |
LV434128 |
STU 5in7 front module spare part |
– |
HMIS85 |
IFE Ethernet interface for one circuit breaker |
– |
LV434001 |
IFE Ethernet switchboard server |
– |
LV434002 |
EIFE embedded Ethernet interface for one MasterPact MTZ drawout circuit breaker |
EIFE embedded Ethernet interface |
LV851001 |
Spare part kit EIFE for one MasterPact MTZ1 drawout circuit breaker |
LV851100SP |
|
Spare part kit EIFE for one MasterPact MTZ2/MTZ3 drawout circuit breaker |
LV851200SP |
|
IFM Modbus-SL interface for one circuit breaker |
– |
LV434000 |
FDM121 ULP display for one circuit breaker |
– |
oTRV00121 (IEC) oSTRV00121 (UL) |
I/O input/output application module for one circuit breaker |
– |
LV434063 |
ULP line termination |
10 ULP line terminations |
TRV00880 |
ULP cord |
L = 0.3 m (0.98 ft) |
TRV00803 |
L = 0.6 m (1.97 ft) |
TRV00806 |
|
L = 1 m (3.28 ft) |
TRV00810 |
|
L = 2 m (6.56 ft) |
TRV00820 |
|
L = 3 m (9.84 ft) |
TRV00830 |
|
L = 5 m (16.40 ft) |
TRV00850 |
|
BCM ULP cord |
L = 0.35 m (1.15 ft) |
LV434195 |
L = 1.3 m (4.26 ft) |
LV434196 |
|
L = 3 m (9.84 ft) |
LV434197 |
|
TI24 cord |
- |
A9XCAS06 |
NSX cord |
L = 0.35 m (1.15 ft) |
LV434200 |
L = 1.3 m (4.27 ft) |
LV434201 |
|
L = 3 m (9.84 ft) |
LV434202 |
|
Acti9 Smartlink SI B |
– |
A9XMZA08 |
PowerTag Link B |
– |
A9XMZC20 |
Acti9 Smartlink Modbus |
– |
A9XMSB11 |
Acti9 Smartlink SI D |
– |
A9XMWA20 |
PowerLogic EGX300 Ethernet gateway |
– |
oEGX300 (Schneider Electric) oEGX300SD (Square D) |
iEM2000T energy meter |
Single-phase energy meter without display |
A9MEM2000T |
iEM3110 energy meter |
Three-phase energy meter with display |
A9MEM3110 |
iEM3155 energy meter |
Three-phase energy meter with display |
A9MEM3155 |
iEM3210 energy meter |
Three-phase energy meter with display |
A9MEM3210 |
iEM3255 energy meter |
Three-phase energy meter with display |
A9MEM3255 |
Acti9 PowerTag energy sensor |
One-phase wireless energy sensor |
A9MEM1520 |
One-phase and neutral wireless energy sensor |
A9MEM1521 |
|
One-phase and neutral wireless energy sensor |
A9MEM1522 |
|
Three-phase wireless energy sensor |
A9MEM1540 |
|
Three-phase and neutral wireless energy sensor |
A9MEM1541 |
|
Three-phase and neutral wireless energy sensor |
A9MEM1542 |
|
One-phase and neutral wireless energy sensor |
A9MEM1560 |
|
One-phase and neutral wireless energy sensor |
A9MEM1561 |
|
One-phase and neutral wireless energy sensor |
A9MEM1562 |
|
One-phase and neutral wireless energy sensor |
A9MEM1563 |
|
Three-phase and neutral wireless energy sensor |
A9MEM1570 |
|
Three-phase and neutral wireless energy sensor |
A9MEM1571 |
|
Three-phase and neutral wireless energy sensor |
A9MEM1572 |
|
PowerTag NSX Wireless Communication Energy Sensor 3P for ComPact NSX100–250, ComPact INS250, ComPact INV100–250 |
Three-phase wireless communication energy sensor |
LV434020 |
PowerTag NSX Wireless Communication Energy Sensor 4P for ComPact NSX100–250, ComPact INS250, ComPact INV100–250 |
Four-pole wireless communication energy sensor |
LV434021 |
PowerTag NSX Wireless Communication Energy Sensor 3P for ComPact NSX400–630, ComPact INS320–630, ComPact INV320–630 |
Three-phase wireless communication energy sensor |
LV434022 |
PowerTag NSX Wireless Communication Energy Sensor 4P for ComPact NSX400–630, ComPact INS320–630, ComPact INV320–630 |
Four-pole wireless communication energy sensor |
LV434023 |
NOTE: The Acti9 Smartlink product range is not available in the following countries: United States, Canada, Mexico. Consult the catalog for the list of products available in your country.