Logins and Access Codes

Levels of Access

The FDM128 display requires login and access code combinations to access the following functions:

oMonitoring functions:

By default, you do not need to log in to access monitoring functions (viewer or guest) access).

oOperation functions:

Log in as an operator to access operation functions (operator access).

oAdministration, communication, and other advanced functions:

Log in as administrator to access advanced functions (administrator access).

The various functions that available at different access levels are listed in the table.

Function

Type

Guest

Operator

Administrator

IO output control

Control

No

Yes

Yes

Light and load control

Control

No

Yes

Yes

Breaker control

Control

No

No

Yes

Acti9 device control

Control

No

Yes

Yes

Reset measurement (min max, energy)

Configuration

No

Yes

Yes

Edit breaker device names

Configuration

No

No

Yes

Discovery of devices

Configuration

No

No

Yes

General settings (language, date, brightness)

Configuration

No

Yes

Yes

Configuration of login and access code

Configuration

No

No

Yes

Monitoring

Monitor

Yes

Yes

Yes

NOTE: Menus and functions that are not available at an access level are grayed out.

Login Procedure

To log in to the FDM128 display, follow these steps:

Step

Action

1

Press G-SE-0038842.1.gif-high.gif.

The Operator/Administrator access screen opens.

2

Enter your login and access code.

3

Press OK.

In the screen header, you can now access the direct function icons for your level.

Logout Procedure

To log out of the FDM128 display, follow these steps:

Step

Action

1

When you are logged in to the FDM128 display, press G-SE-0038842.1.gif-high.gif.

The Login/Access code management screen opens.

2

Press Logout.

3

When prompted to confirm logout, press YES.

In the screen header, you can now access only the Login/Access code function icon.

NOTE: If you do not touch any button or function on the FDM128 display for 25 minutes, you are automatically logged out.

Configuring Logins and Access Codes

The predefined default user login/access code combinations are:

oFor the administrator: admin/admin

oFor the operator: oper/oper

If you need to change a login name or access code, follow these steps:

Step

Action

1

Log in as administrator.

In the General view screen, in the screen header, you can now access all the direct function icons.

2

Press G-SE-0038842.1.gif-high.gif.

The Login/Access code management screen opens.

3

Press Configuration.

The Operator : login configuration screen opens.

4

Type the new login for an operator.

The login:

oIs case-sensitive.

oCan contain from 1 to 16 characters.

oCan contain alphanumeric characters and symbols, excluding the space character.

After editing the operator login value, press G-SE-0019657.2.gif-high.gif to go to the next screen.

The Operator : access code configuration screen opens.

5

Type the new access code for an operator.

The access code:

oIs case-sensitive.

oCan contain from 1 to 16 characters.

oCan contain alphanumeric characters and symbols, excluding the space character.

After editing the operator access code value, press G-SE-0019657.2.gif-high.gif to go to the next screen.

The Administrator : login configuration screen opens.

6

Type the new login for an administrator.

The login:

oIs case-sensitive.

oCan contain from 1 to 16 characters.

oCan contain alphanumeric characters and symbols, excluding the space character.

After editing the administrator login value, press G-SE-0019657.2.gif-high.gif to go to the next screen.

The Administrator : access code configuration screen opens.

7

Type the new access code for an administrator.

The login:

oIs case-sensitive.

oCan contain from 1 to 16 characters.

oCan contain alphanumeric characters and symbols, excluding the space character.

After editing the administrator access code value, do one of the following:

oPress G-SE-0019658.2.gif-high.gif one or more times to go back to previous login and access code configuration screens.

oPress OK.

8

When prompted to confirm changes to the logins and access codes, press YES.

Login/Access code Reset

You can restore the default login and access code settings by pressing G-SE-0038842.1.gif-high.gif and holding it down for 10 seconds.