Device View for Circuit Breakers and Switch-Disconnectors

Overview

For each submenu selected in the left tab of the main area, a headpiece allows you to navigate through the tabs. Press the corresponding tab title to display it.

Data displayed in the Device view screen depends on the type of device. For circuit breakers, it depends also on the type of MicroLogic trip unit installed. Refer to the relevant MicroLogic user guides .

The table lists the features available per device type:

Features

MasterPact MTZ circuit breakers

MasterPact NT/NW, ComPact NS, and PowerPact P- and R-Frame circuit breakers

ComPact NSX and PowerPact H-, J-, and L-Frame circuit breakers

MasterPact NT/NW, ComPact, and PowerPact switch-disconnectors

Quick Views

Measures/I

Measures/V

Measures/PQS

Measures/E

Measures/F-PF-Cosphi

Measures/THD

Alarm History/Trip

Alarm History/Alarm

Alarm History/Active

Alarm History/Maintenance

Alarm History/BSCM

Control

Maintenance/Information

Maintenance/Product ID

IO/Status

IO/Counters

IO/Control

Measurement Display Modes

Measurements can be displayed in the following modes:

oNumeric

oBargraph

oDial

To switch between modes, press the icon at the bottom-right of the screen.

Numeric Mode

Bargraph Mode

Dial Mode

G-SE-0022909.8.gif-high.gif 

G-SE-0022910.8.gif-high.gif 

G-SE-0022911.8.gif-high.gif 

To read the voltage bar graph correctly, you must set up the primary nominal voltage of the circuit breaker.

Quick View

The Quick view submenu displays the status and main measurements, and protection settings (long time, short time, instantaneous, ground fault, or earth leakage) from a single circuit breaker.

There is no tab in this submenu.

Measures

The Measures submenu displays measurements from a single circuit breaker.

The tabs are the following:

oI

oV

oPQS

oE

oF-PF-Cosϕ

oTHD

In tabs where the maximum measurement can be reset, you can reset the measurements when the remote control is enabled (IFM or IFE locking pad points to the open padlock, or the EIFE intrusive commands mode is unlocked). In these conditions, press the Reset button to access the RESET screen, where:

oPressing G-SE-0019663.1.gif-high.gif resets the measurements on the previous screen.

oPressing G-SE-0038936.1.gif-high.gif resets the maximum values, minimum values, and energy counters of the circuit breaker.

NOTE: The data for Minimum/Maximum CosØ per phase and Minimum/Maximum THD are not available in FDM128 display when connected to MasterPact MTZ circuit breaker. Use EcoStruxure Power Commission to check the values.

Alarm History

The Alarm history submenu gives access to the various histories of the circuit breaker.

The table presents the description and number of records of each history according to the circuit breaker.

Tab

Active

Description

List of active alarm

Number of records: ComPact NSX and PowerPact H-, J-, and L-Frame circuit breakers:

Number of records: MasterPact NT/NW, ComPact NS, and PowerPact P- and R-Frame circuit breakers

Number of records: MasterPact MTZ circuit breakers

Trip

Trip history

17

10

10

Alarm

Alarm history

10

10

Active

Active alarms

40

Mainten.

Operation history

10

BSCM

BSCM event history

10

Each record is summarized by three elements:

oDate and time of event occurrence and completion

oDesignation

oCode

NOTE:

oThe active alarm events for MasterPact MTZ circuit breaker are not displayed from most recent to the oldest. The order is shown randomly.

oTo refresh the Alarm history submenu, you need to exit and return to the Alarm history submenu.

Control

DangerElectrical_Color.gifDanger_Color.gifDANGER

HAZARD OF ELECTRIC SHOCK

oCheck that the downstream electrical equipment is safe.

oCheck that you control the appropriate circuit breaker.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

HAZARD OF CLOSING ON ELECTRICAL FAULT

Do not close the circuit breaker again without first inspecting and, if necessary, repairing the downstream electrical equipment.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Before controlling a circuit breaker, you have to:

oVerify that you are logged as an administrator. The control functions can be accessed only when you are logged in as an administrator.

oVerify that MasterPact MTZ circuit breakers are equipped with MX and XF communicating voltage releases.

oVerify that MasterPact NT/NW, ComPact NS, or PowerPact P-frame circuit breakers are equipped with a BCM ULP, MX, and XF communicating voltage releases or a communicating motor mechanism.

oVerify that ComPact NSX or PowerPact H-, J-, and L-frame circuit breakers are equipped with a BSCM and a communicating motor mechanism in automatic mode.

oVerify that the circuit breaker is in remote control mode.

oVerify that you know the circuit breaker password. The password of the circuit breaker is set using the EcoStruxure Power Commission software.

oVerify that the IFE or IFM locking pad points to the unlocked position, when the circuit breaker is connected to an IFE or IFM interface.

oVerify that the intrusive command mode is unlocked, when the circuit breaker is connected to an EIFE interface.

The Control submenu allows you to check the status and to execute actions remotely to operate the circuit breaker.

The table presents the possible actions depending on the circuit breaker:

Action

Circuit breaker

Open

All circuit breakers

Close

All circuit breakers

Reset

ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers only

The FDM128 display takes you through the following sequence:

Step

Action

1

In the submenu Control, press the action for the target circuit breaker.

A breaker opening confirmation popup is displayed.

2

Click OK to continue.

A password popup is displayed.

3

Enter the circuit breaker password.

4

Press Enter.

A popup message confirms that the command is successfully sent.

NOTE: The popup message only confirms that the command is successfully sent. It does not confirm weather the complete operation is successful.

5

Press OK to close the result popup.

Maintenance

The table presents the functions of each tab of the Maintenance submenu:

Tab

Function

Information

Maintenance information available for MasterPact MTZ circuit breakers:

oremaining service life rate

ocontact wear rate

oload profile

ocircuit breaker operation counter values

ocradle counter values

Maintenance information available for MasterPact NT/NW, ComPact NS, ComPact NSX, and PowerPact circuit breakers:

ocontact wear rate

oload profile

ocircuit breaker operation counter values

ocradle counter values

NOTE: The value displayed for operation counter corresponds to the resettable counter.

Product ID

Displays the identification data of all ULP modules of the intelligent modular unit.

I/O1 and I/O2

For each connected I/O module, the I/O1 and I/O2 submenus allow you to:

oCheck the status of its inputs

oControl its outputs

oRead its pulse counters

Before controlling an I/O module output, you have to:

oVerify that the output of the I/O module is assigned using EcoStruxure Power Commission software.

oVerify that you know the I/O module password. The password of the I/O module is set using EcoStruxure Power Commission software.

oVerify that the I/O module locking pad points to the unlocked position.

oVerify that the IFE or IFM locking pad points to the unlocked position when the I/O module is connected to an IFE or IFM interface.

oVerify that the intrusive command mode is unlocked when the I/O module is connected to an EIFE interface.

The Control submenu allows you to check the status and to execute actions remotely to actuate the I/O module output.

The possible actions are to open or close the output.

The FDM128 display takes you through the following sequence:

Step

Action

1

In the submenu Control, press the action for the target output.

A password popup is displayed.

2

Enter the I/O module password.

A confirmation popup is displayed.

3

Press YES.

The following operations occur:

1.The command is sent to the output.

2.The output executes the command.

3.When the execution of the command is finished, a result popup is displayed with a failure or success message.

4

Press OK to close the result popup.