The setup ENVT (External Neutral Voltage Tap) presence command (command code = 46472) configures the content of the system type register.
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E |
Description |
---|---|---|---|---|---|---|---|---|
0x0CF1 |
3314 |
R-WC |
– |
– |
INT16U |
30–41 |
A/E |
System type |
Determining system type:
If... |
Then... |
Result |
---|---|---|
the system type is 3-pole circuit breaker with external neutral current transformer and without external neutral voltage tap |
system type = 30 |
oMeasurements of the phase-to-phase voltages are available. oMeasurements of the phase-to-neutral voltages are not available. oMeasurement of the neutral current is available. o3 wattmeters method is not possible. |
the system type is 3-pole circuit breaker without external neutral current transformer and without external neutral voltage tap |
system type = 31 |
oMeasurements of the phase-to-phase voltages are available. oMeasurements of the phase-to-neutral voltages are not available. oMeasurement of the neutral current is not available. o3 wattmeters method is not possible. |
the system type is 3-pole circuit breaker without external neutral current transformer and with external neutral voltage tap |
system type = 40 |
oMeasurements of the phase-to-phase voltages are available. oMeasurements of the phase-to-neutral voltages are available. oMeasurement of the neutral current is not available. o3 wattmeters method is possible. |
the system type is 3-pole circuit breaker with external neutral current transformer and external neutral voltage tap, or if the system type is 4-pole circuit breaker |
system type = 41 |
oMeasurements of the phase-to-phase voltages are available. oMeasurements of the phase-to-neutral voltages are available. oMeasurement of the neutral current is available. o3 wattmeters method is possible. |
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E |
Description |
---|---|---|---|---|---|---|---|---|
0x08C1 |
2242 |
R |
– |
– |
INT16U |
1–4 |
E |
Quadrant total |
0x08C2 |
2243 |
R |
– |
– |
INT16U |
0–1 |
E |
0 = lead 1 = lag |
The power flow sign command (command code = 47240) configures the content of the power flow sign register.
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E |
Description |
---|---|---|---|---|---|---|---|---|
0x0CF3 |
3316 |
R-WC |
– |
– |
INT16U |
0–1 |
E |
Power flow sign: 0 = the active power flows from upstream (top) to downstream (bottom) (factory setting). 1 = the active power flows from downstream (bottom) to upstream (top). |
The power factor sign configuration command (command code = 47241) configures the content of the power factor sign register.
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E |
Description |
---|---|---|---|---|---|---|---|---|
0x0CF5 |
3318 |
R-WC |
– |
– |
INT16U |
0–2 |
E |
Sign convention for the power factor and the fundamental power factor (cosϕ): 0 = IEC convention 2 = IEEE convention (factory setting) |
The energy accumulation mode configuration command (command code = 47242) configures the content of the energy accumulation mode register.
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E |
Description |
---|---|---|---|---|---|---|---|---|
0x0CFB |
3324 |
R-WC |
– |
– |
INT16U |
0–1 |
E |
Energy accumulation mode: 0 = absolute accumulation (factory setting) Ep = EpIn + EpOut Eq = EqIn + EqOut 1 = signed accumulation Ep = EpIn – EpOut Eq = EqIn – EqOut |
The current demand configuration command (command code 47243) configures the content of register 3352.
The power demand configuration command (command code 47244) configures the content of registers 3354 and 3355.
Refer to the ComPact NSX MicroLogic 5/6/7 Trip Units - User Guide for more information regarding the demand calculation method.
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E |
Description |
---|---|---|---|---|---|---|---|---|
0x0D17 |
3352 |
R-WC |
– |
min |
INT16U |
5–60 |
E |
Duration of the current demand calculation window, adjustable in steps of 1 minute. The factory setting is 15 minutes. |
0x0D19 |
3354 |
R-WC |
– |
– |
INT16U |
0–5 |
E |
Power demand calculation method (window type): 0 = sliding (factory setting) 2 = block 5 = synchronized to communication |
0x0D1A |
3355 |
R-WC |
– |
min |
INT16U |
5–60 |
E |
Duration of the power demand calculation window, adjustable in steps of 1 minute. The factory setting is 15 minutes. |
The setup nominal voltage Vn display command (command code = 47245) configures the content of the nominal voltage register.
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E |
Description |
---|---|---|---|---|---|---|---|---|
0x258F |
9616 |
R-WC |
1 |
V |
INT16U |
0–65535 |
A/E |
Nominal voltage Vn. Factory setting = 400 V |