Fixed Device

Fixed Device Description

The following image shows the standard version of the fixed device (no optional accessories).

G-SE-0042417.2.gif-high.gif

 

 

A   Mounting side plate

B   Carrying grip

C   Arc chute

D   Blue fault-trip reset button

E   Opening pushbutton

F   Closing pushbutton

G   Spring charging handle

H   Terminal blocks for standard accessories

I   Front cover

J   VBP pushbutton locking cover (optional)

K   Rating plate

L   Spring charged and ready-to-close indicator

M   Main-contact position indicator

N   Window to read the (optional) CDM mechanical operation counter

O   Control unit

P   Control unit transparent cover

Fixed Device Accessories Description

The following image shows the accessories available for the fixed device.

G-SE-0042418.2.gif-high.gif

 

 

A   Additional support brackets for mounting on a backplate

B   ULP port module

C   Terminal blocks for optional accessories

D   Four OF indication contacts (optional)

E   Four OF indication contacts (delivered as standard)

F   KMT grounding kit

G   MCH gear motor

H   CDM mechanical operation counter

Z1, Z2   See following images

The following images zoom in on the accessories for the fixed device:

G-SE-0048371.1.gif-high.gif

 

 

G-SE-0048370.1.gif-high.gif

 

 

I   Standard SDE1 fault-trip indication contact

J   Optional SDE2 fault-trip indication contact or RES electrical remote reset

K   Microswitch

L   M2C programmable contacts or ESM ERMS switch module

M   Isolation module

N   MN undervoltage release or MX2 opening voltage release

O   MX1 opening voltage release

P   PF ready-to-close contact

Q   XF closing voltage release

R   BPFE electrical closing pushbutton

S   VCPO OFF-position locking by padlocks

T   VSPO OFF-position locking by keylocks

Fixed Device Terminal Block Description

G-SE-0042419.4.gif-high.gif

 

G-SE-0051334.1.gif-high.gif   Terminal block supplied as standard on the circuit breaker

G-SE-0051336.1.gif-high.gif   Terminal block for optional accessories on the circuit breaker

Assignment of Terminal Blocks

The following table describes the assignment and the availability of the terminal blocks for circuit breakers and switch-disconnectors for fixed devices:

oStandard terminal blocks and the associated accessories are delivered with the device.

oOptional terminal blocks are delivered with the device only if the associated optional accessories are installed in the device.

oN/A indicates that the terminal blocks and the associated optional accessories are not compatible with the device.

Block

Marking

Description

Circuit breaker

Switch-disconnector

A

COM

Terminal block for the external power supply of the MicroLogic X control unit

or ULP port module

Standard

 

Optional

N/A

 

N/A

UC1

Zone selective interlocking (ZSI), rectangular sensor for earth-leakage protection, or MDGF module input

Standard

N/A

UC2

Neutral external sensor, rectangular sensor for earth-leakage protection, or MDGF module input

Standard

N/A

SDE2/RES

SDE2 additional fault-trip indication contact

 

 

 

 

or RES electrical remote reset

Optional

N/A on MasterPact MTZ NA, HA, HA10

Optional on MasterPact MTZ2 HF, HH

 

N/A

UC4

External voltage connector

Optional

N/A

UC3

External voltage connector

Optional

N/A

M2C/ESM

M2C programmable contacts or ESM ERMS switch module

Optional

N/A

SDE1

SDE1 fault-trip indication contact

Standard

N/A on MasterPact MTZ NA, HA, HA10

Standard on MasterPact MTZ2 HF, HH

B

MN/MX2

MN undervoltage release

or MX2 opening voltage release

Optional

Optional

MX1

MX1 opening voltage release

Optional

Optional

XF

XF closing voltage release

Optional

Optional

PF

PF ready-to-close contact

Optional

Optional

MCH

MCH gear motor

Optional

Optional

C

OF21–OF24

4 OF indication contacts

Optional

Optional

OF11–OF14

4 OF indication contacts

Optional

Optional

OF1–OF4

4 OF indication contacts

Standard

Standard