Drawout Device

Definition

A drawout device is composed of the moving part (also called the device) and the fixed part (or chassis).

Drawout Device Moving Part Description

The following image shows the standard version of the moving part of a drawout device (no optional accessories).

G-SE-0042420.2.gif-high.gif

 

 

A   Carrying grip

B   Arc chute

C   Blue fault-trip reset button

D   Opening pushbutton

E   Closing pushbutton

F   Spring charging handle

G   Terminal block connectors

H   Front cover

I   VBP pushbutton locking cover (optional)

J   Rating plate

K   Spring charged and ready-to-close indicator

L   Main-contact position indicator

M   Window to consult the (optional) CDM mechanical operation counter

N   Control unit

O   Control unit transparent cover

Drawout Device Accessories Description

The following image shows the accessories available for the moving part of a drawout device.

G-SE-0042421.2.gif-high.gif

 

 

A   VDC mismatch protection

B   Terminal block connectors for optional accessories

C   Terminal block connectors for standard accessories

D   Optional block of four OF indication contacts or EF combined connected/closed contacts

E   Four OF indication contacts (delivered as standard)

F   KMT grounding kit

G   MCH gear motor

H   CDM mechanical operation counter

Z1, Z2   See following images

The following images zoom in on the accessories for the moving part of a drawout device.

G-SE-0051718.1.gif-high.gif

 

 

G-SE-0051719.1.gif-high.gif

 

 

I   Standard SDE1 fault-trip indication contact

J   Optional SDE2 fault-trip indication contact or RES electrical remote reset

K   Microswitch

L   IBPO interlock between racking handle and opening pushbutton

M   M2C programmable contacts or ESM ERMS switch module

N   Isolation module

O   MN undervoltage release or MX2 opening voltage release

P   MX1 opening voltage release

Q   PF ready-to-close contact

R   XF closing voltage release

S   BPFE electrical closing pushbutton

T   VCPO OFF-position locking by padlocks

U   VSPO OFF-position locking by keylocks

Chassis Description

The following image shows the standard version of the chassis (no optional accessories).

G-SE-0042422.3.gif-high.gif

 

 

A   Carrying grip

B   ULP port module

C   Terminal blocks supplied as standard

D   Terminal block identification plate

E   Top safety shutter

F   Bottom safety shutter

G   Rail release tab

H   Drawout grip

I   Extension rail

J   Racking handle storage space

K   Racking handle

L   Moving part position indicator

M   Racking handle socket

N   Position release button

O   Chassis locking by padlocks

P   Latch for switching chassis locking from disconnected position to any position (connected, test, disconnected)

Q   Shutter locking block

Chassis Accessories Description

The following image shows the accessories available for the chassis.

G-SE-0042423.3.gif-high.gif

 

 

A   VDC mismatch protection

B   Drawout device position contacts

C   Optional terminal block

D   Cord between ULP port module and EIFE interface

E   EIFE embedded Ethernet interface

F   Circuit breaker auxiliary terminal shield

G   VPOC open-door racking interlock

H   VIVC shutter position indication and locking

I   IBPO interlock between racking handle and opening pushbutton

J   VSPD chassis locking by keylocks

K   VPEC door interlock

Chassis Terminal Block Description

G-SE-0042424.5.gif-high.gif

 

 

G-SE-0051334.1.gif-high.gif   Terminal block supplied as standard on the chassis

G-SE-0051336.1.gif-high.gif   Optional terminal block on the chassis

(1)   Supplied as standard with chassis for MasterPact MTZ2/MTZ3 circuit breakers only

(2)   Supplied as standard with 3P chassis only

Assignment of Terminal Blocks

The following table describes the assignment and the availability of the terminal blocks for circuit breakers and switch-disconnectors for drawout devices:

oStandard terminal blocks are delivered on the chassis, even if the associated optional accessories are not installed in the device.

oOptional terminal blocks are delivered on the chassis only if the associated optional accessories are installed in the device.

oN/A indicates that the terminal blocks and the associated optional accessories are not compatible with the device.

Block

Marking

Description

Circuit breaker

Switch-disconnector

A

CD1–CD3

CE4–CE6

3 CD disconnected position contacts

or 3 CE connected position contacts

Optional

Optional

B

COM

ULP port module

Standard

N/A

UC1

Zone selective interlocking (ZSI), rectangular sensor for earth-leakage protection, or MDGF module input

Standard

Standard

UC2

Neutral external sensor, rectangular sensor for earth-leakage protection, or MDGF module input

Standard

Standard

SDE2/RES

SDE2 additional fault-trip indication contact

 

 

 

or RES electrical remote reset

Optional

N/A on MasterPact MTZ NA, HA, HA10

Optional on MasterPact MTZ2 HF, HH

N/A

UC4

External voltage connector

Optional

N/A

UC3

External voltage connector

Standard on 3P circuit breakers

 

Optional on 4P circuit breakers

Standard on 3P switch-disconnectors

 

 

N/A on 4P switch-disconnectors

M2C/ESM

M2C programmable contacts

or ESM ERMS switch module

Optional

N/A

SDE1

SDE1 fault-trip indication contact

Standard

Standard

CE1–CE3

CT4–CT6

3 CE connected position contacts

or 3 CT test position contacts

Optional

Optional

C

MN/MX2

MN undervoltage release

or MX2 opening voltage release

Standard

Standard

MX1

MX1 opening voltage release

Standard

Standard

XF

XF closing voltage release

Standard

Standard

PF

PF ready-to-close contact

Standard

Standard

MCH

MCH gear motor

Standard

Standard

D(1)

OF11–OF24

EF11–EF24

8 OF indication contacts

or 8 EF combined connected/closed position auxiliary contacts

Optional

Optional

OF1–OF4

4 OF indication contacts

Standard

Standard

CT1–CT3

CD4–CD6

CE7–CE9

3 CT test position contacts

or 3 CD disconnected position contacts

or 3 CE connected position contacts

Optional

Optional

D(2)

OF11–OF22

EF11–EF22

6 OF indication contacts

or 6 EF combined connected/closed position auxiliary contacts

Optional

N/A

OF1–OF4

4 OF indication contacts

Standard

Standard

EIFE

EIFE embedded Ethernet interface

Optional

N/A

(1) Without EIFE interface

(2) With EIFE interface