Password Management

General Description

Remote access to data on MicroLogic control units and the ULP modules of the IMU is protected by password. Remote access includes:

oEcoStruxure Power Device app

oEcoStruxure Power Commission software

oFDM128 display

oThe communication network

oIFE/EIFE webpages

The following four profiles are defined for remote access. An IMU has a different password for each user profile:

oAdministrator

oServices

oEngineer

oOperator

The following table shows the functions allowed for each user profile:

User profile

Monitoring

Com. and IP

Settings

Operation

Reset counters

Test

Recovery function

Administrator

Services

Engineer

Operator

No password

The following table describes the functions:

Function

Description

Monitoring

Read all settings, measurements, and data

Com. and IP

Change communication settings and IP address

Settings

Change all MicroLogic X control unit settings (except communication settings)

Operation

oOpen, close and reset circuit breaker

oEngage and disengage ERMS function

oSelect active curve

oInhibit circuit breaker closing

Reset counters

oReset minimum and maximum values

oReset energy and operation counters

Test

Send test commands

Recovery function

oReset Administrator password

oForce ERMS unlock

The following table indicates which functions can be performed through the different remote access paths:

Function

Remote access path

EcoStruxure Power Device app

EcoStruxure Power Commission software

FDM128 display

Communication network

IFE/EIFE webpages

Monitoring

Com. and IP

Settings

Operation

Reset counters

Test

Recovery function

Default Passwords

Warning_Color.gifWARNING

POTENTIAL COMPROMISE OF SYSTEM AVAILABILITY, INTEGRITY, AND CONFIDENTIALITY

Change default passwords at first use to help prevent unauthorized access to device settings, controls, and information.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

The default password for each user profile is as follows:

User profile

Default password

Administrator

‘0000’ = 0x30303030

Services

‘1111’ = 0x31313131

Engineer

‘2222’ = 0x32323232

Operator

‘3333’ = 0x33333333

Changing a Password

A password can be changed with EcoStruxure Power Commission software.

Entering the current password for a given user profile is required to change the password of this user profile. Entering the Administrator password enables you to change the password of any user profile.

A password is composed of exactly 4 ASCII characters. It is case-sensitive and the allowed characters are:

oDigits from 0 to 9

oLetters from a to z

oLetters from A to Z

IMU Passwords

The MicroLogic X control unit and the ULP modules of the IMU must be protected by the same passwords.

When using EcoStruxure Power Commission software to change a password, the password is changed in the MicroLogic X control unit and the ULP modules of the IMU.

It is compulsory to assign the current IMU passwords to a new module in the IMU in the following cases:

oAddition of a new ULP module in the IMU.

oReplacement of the MicroLogic X control unit or of one of the ULP modules in the IMU.

 Use EcoStruxure Power Commission software to change the passwords of a new module to the current IMU passwords.

Example:

An IO module is added to an IMU consisting of a MicroLogic X control unit and an IFE interface. The IO module has the default passwords, for example, Administrator = 0000.

The current IMU Administrator password = 4321.

Use EcoStruxure Power Commission software to change the default Administrator password of the IO module (0000) to the IMU Administrator password (4321).

Modify the other default passwords of the IO module in the same way, changing them to the passwords of the current IMU.

Password Reset

In the case that the Administrator password of the IMU is lost or forgotten, the password can be reset to the default password with EcoStruxure Power Commission software and the support of the Schneider Electric Customer Care Center.