Monitoring the Circuit Breaker Service Life

Presentation

The service life indicator helps anticipate the replacement of the breaking block before mechanical or electrical breakdown. Circuit breaker service life depends on the daily number of operating cycles with or without current. For more information about the service life and the maximum number of operating cycles, refer to MasterPact MTZ Catalogue.

Operating Principle

Each time the circuit breaker operates (performs an open and close cycle with or without current), the corresponding mechanical and electrical operating counters are incremented. Based on these counters, the MicroLogic X control unit calculates two service life ratios as a percentage of the maximum number of mechanical and electrical operations. The highest ratio is taken into account to indicate the percentage of lifetime remaining for the circuit breaker.

When the MicroLogic X control unit service life algorithm calculates a value which is below one of the predefined thresholds (20% and 0%), an event is generated with an orange or red pop-up screen and corresponding event message.

Data Availability

Service life monitoring data is available as follows:

oOn the MicroLogic X display screen at Home > Maintenance > Health > Circuit breaker

oWith EcoStruxure Power Commission software

oWith the EcoStruxure Power Device app through Bluetooth or USB OTG connection

oOn the FDM128 display

oOn a remote controller using the communication network

Predefined Events

Service life monitoring generates the following events:

Code

Event

History

Severity

0x1443 (5187)

Remaining service life of circuit breaker is below alarm threshold

Diagnostic

Medium

0x1444 (5188)

Circuit breaker has reached the max number of operations

Diagnostic

High

Recommended Actions

Code

Event

Recommended actions

0x1443 (5187)

Remaining service life of circuit breaker is below alarm threshold

Plan to replace the circuit breaker.

To refine the service life calculation by taking into account environmental parameters, you can ask for aging diagnostics. If the device is cloud connected, use EcoStruxure Asset Advisor for remote aging diagnostics. Otherwise, contact Schneider Electric services for local aging diagnostics.

0x1444 (5188)

Circuit breaker has reached the max number of operations

Replace the circuit breaker.

Contact your field service representative for more information about who can carry out the recommended actions.