Power Restoration Assistant Digital Module

Presentation

The Power Restoration Assistant Digital Module extends and enhances the functions of the EcoStruxure Power Device app.

The Power Restoration Assistant Digital Module provides the maintenance operator with the following assistance on the power restoration procedure:

oDisplays information about events and circuit breaker status.

oAssists in determining the cause of events such as an opening, a trip, or a loss of power supply.

oProvides guidance for potential solutions to restore the power supply.

The Power Restoration Assistant Digital Module helps to reduce the downtime of the power supply at critical load (mean time to repair (MTTR) after a trip, an opening, or a loss of upstream power supply.

DangerElectrical_Color.gifDanger_Color.gifDANGER

HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH

oDo not operate the circuit breaker without confirming that doing so will not create a hazardous situation.

oDo not allow any person to work on the electrical network without physically validating the successful execution of the local or remote software actions for:

oOpening the circuit breaker or switching off the electrical circuit.

oClosing the circuit breaker or switching on the electrical circuit.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

HAZARD OF CLOSING ON ELECTRICAL FAULT

Do not close the circuit breaker again without first inspecting and, if necessary, repairing the downstream electrical equipment.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Prerequisites

The Power Restoration Assistant Digital Module is an optional Digital Module, which can be purchased and installed on a MicroLogic X control unit.

The prerequisites are:

oThe EcoStruxure Power Device app must be installed on a smartphone

oThe smartphone must be connected to the MicroLogic X control unit through:

oBluetooth: the control unit must be powered

oNFC: the control unit does not need to be powered

oUSB OTG: the control unit does not need to be powered

oThe MicroLogic X date and time must be up to date

The Power Restoration Assistant Digital Module is compatible with:

oMicroLogic 2.0 X, 5.0 X, 6.0 X, and 7.0 X control units for IEC standard

oMicroLogic 3.0 X, 5.0 X, and 6.0 X control units for UL standard

oMicroLogic X control units with firmware version greater than or equal to 001.000.000.

oIFE/EIFE interface with firmware version greater than or equal to 003.006.000

oIFM interface with firmware version greater than or equal to 003.000.000

Availability of Assistance

Availability of features differs depending on the type of connection to the Digital Module:

oThrough Bluetooth or USB OTG connection: all features are available

oThrough NFC (connection can be made when control unit is not powered): basic circuit breaker information is provided. It also provides step by step assistance by asking the user to provide circuit breaker status and giving guidance for power restoration.

Examples of Screens

G-SE-0051585.2.gif

 

 

G-SE-0051586.2.gif