MasterPact Operation Assistant Digital Module

Presentation

The MasterPact Operation Assistant Digital Module extends and enhances the functions of the EcoStruxure Power Device app.

The MasterPact Operation Assistant Digital Module assists the operator in operating the circuit breaker by delivering instructions to carry out actions.

It displays circuit breaker status, such as:

oReady-to-close status

oSpring status

oVoltage release status (with communicating and diagnostic voltage releases)

By using the communicating and diagnostic voltage releases, it allows the circuit breaker to be opened or closed from a distance of a few meters.

DangerElectrical_Color.gifDanger_Color.gifDANGER

HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH

oDo not operate the circuit breaker without confirming that doing so will not create a hazardous situation.

oDo not allow any person to work on the electrical network without physically validating the successful execution of the local or remote software actions for:

oOpening the circuit breaker or switching off the electrical circuit.

oClosing the circuit breaker or switching on the electrical circuit.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

HAZARD OF CLOSING ON ELECTRICAL FAULT

Do not close the circuit breaker again without first inspecting and, if necessary, repairing the downstream electrical equipment.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Prerequisites

The MasterPact Operation Assistant Digital Module is an optional Digital Module, which can be purchased and installed on a MicroLogic X control unit.

The prerequisites are:

oThe EcoStruxure Power Device app must be installed on a smartphone.

oThe smartphone must be connected to the MicroLogic X control unit through:

oBluetooth: the control unit must be powered.

oNFC: the control unit does not need to be powered.

oUSB OTG: the control unit can be powered by the smartphone.

oThe MicroLogic X date and time must be up to date.

oDiagnostic and communicating voltage releases (MX, MN, XF) must be installed in the MasterPact MTZ circuit breaker.

The MasterPact Operation Assistant Digital Module is compatible with:

oMicroLogic 2.0 X, 5.0 X, 6.0 X, and 7.0 X control units for IEC standard

oMicroLogic 3.0 X, 5.0 X, and 6.0 X control units for UL standard

oMicroLogic X control units with firmware version greater than or equal to 001.000.000.

oIFE/EIFE interface with firmware version greater than or equal to 003.006.000

oIFM interface with firmware version greater than or equal to 003.000.000

Availability of Assistance

Availability of features differs depending on the type of connection to the Digital Module:

oThrough Bluetooth, USB OTG, and the diagnostic and communicating voltage releases: all features are available.

oThrough NFC (connection can be made when control unit is not powered): basic circuit breaker information and the context of the last trip are provided. It also provides step by step assistance by asking the user to provide circuit breaker status and giving guidance for manual operation of the circuit breaker.

Examples of Screens

G-SE-0051750.2.gif

 

 

G-SE-0051751.2.gif