IEC 61850 for MasterPact MTZ

Presentation

IEC 61850 is a standard for communication networks and systems in substations. Based on Ethernet protocol, it is a standardized method of communication, developed to support integrated systems composed of multi-vendor, self-describing IEDs (Intelligent Electronic Devices) that are networked together to perform real-time protection, control, measurement, and monitoring functions. IEC 61850 is widely used in critical applications, for example, oil and gas, or data centers.

The IEC 61850 for MasterPact MTZ Digital Module provides the following MasterPact MTZ circuit breaker data over an Ethernet network in conformance with IEC 61850 MMS (Manufacturing Message Specification) communication protocol:

oClass 1 energy metering

oElectrical measurements

oStatus

oControl

The IEC 61850 MMS communication protocol helps to integrate low voltage circuits breakers in medium voltage installations without the need for an additional gateway.

G-SE-0079566.2.gif

 

 

For more information, refer to DOCA0162EN MasterPact MTZ - IEC 61850 Communication Guide.

Prerequisites

The IEC 61850 for MasterPact MTZ Digital Module is an optional Digital Module, which can be purchased and installed on a MicroLogic X control unit.

The IEC 61850 for MasterPact MTZ Digital Module is compatible with:

oMicroLogic 2.0 X, 5.0 X, 6.0 X, and 7.0 X control units for IEC standard

oMicroLogic 3.0 X, 5.0 X, and 6.0 X control units for UL standard

oMicroLogic X control units with firmware version greater than or equal to 004.000.000. Earlier firmware versions need to be updated.

MasterPact MTZ IED Definition

The MasterPact MTZ IED (Intelligent Electronic Device) is composed of:

oOne MasterPact MTZ1, MTZ2, or MTZ3 circuit breaker

oOne MicroLogic X control unit with IEC 61850 for MasterPact MTZ Digital Module installed

oOne IFE or EIFE Ethernet interface

oOne or two IO modules (optional)

Data Availability

Data through IEC 61850 communication is available on a remote controller through the following communication interfaces:

oIFE Ethernet interface

oEIFE Ethernet interface

The following table indicates the minimum version of the communication interface firmware required for the Digital Module to function:

Communication Interface

Part number

Minimum firmware version required

IFE Ethernet interface

LV434001

004.000.000

EIFE Ethernet interface

004.000.000

Characteristics

The IEC 61850 for MasterPact MTZ Digital Module supports IEC 61850 Edition 2 standard and provides the following logical nodes:

Logical node

Description

CSWI

Switch controller. Used to control circuit breakers.

GGIO

Generic process IO module. For information on how to configure the inputs and outputs of the IO module, refer to DOCA0055EN Enerlin'X IO - Input/Output Application Module for One Circuit Breaker - User Guide.

LLNO

Logical node zero. Contains the data related to the associated IED (Intelligent Electronic Device).

LPHD

Physical device. Contains information related to the physical device.

MHAI

Harmonics. Consists of harmonic values such as THD.

MMTR

Metering. Consists of the integrated values (energy), primarily for billing purposes.

MMXU

Measurements. Contains per-phase and total current, voltage, and power flow for operational purposes.

PTOC

Time overcurrent protection.

PIOC

Instantaneous overcurrent protection.

PTOV

Overvoltage protection.

PTUV

Undervoltage protection.

PDOP

Reverse power protection.

PTRC

Protection trip conditioning.

XCBR

Circuit Breaker. Indicates the status of the circuit breaker.