Dual Settings

Presentation

The dual settings function consists of two sets of parameters for the following protection functions, according to the type of MicroLogic X control unit:

oLong-time overcurrent protection

oShort-time overcurrent protection

oInstantaneous overcurrent protection

oGround-fault protection

You can switch from one set to the other under certain operating conditions.

A typical application is to adjust short-circuit protection when the circuit breaker can be supplied by two sources with very different short-circuit currents. For example, the circuit breaker is supplied by either the grid or a generator.

Availability

The dual settings function is available on:

oMicroLogic 2.0 X, 5.0 X, 6.0 X, and 7.0 X control units for IEC standard

oMicroLogic 3.0 X, 5.0 X and 6.0 X control units for UL standard

Operating Principle

By default, the dual settings function is disabled.

The dual settings function is enabled and disabled in one of the following ways:

oWith EcoStruxure Power Commission software

oOn the MicroLogic X display screen at Home > Protection > Dual settings > Dual settings

When the dual settings function is enabled, use EcoStruxure Power Commission software to configure the switch mode used to switch between setting group A and setting group B. The following switch modes are available:

oLocal HMI: MicroLogic X display screen

oRemote: communication network

oIO module - 1 wire: only available if a selector switch is wired on a digital input of an IO module

oIO module - 2 wires: only available if a selector switch is wired on digital inputs of an IO module

The configured switch mode is displayed on the MicroLogic X display screen at Home > Protection > Dual settings > Switch mode.

When the dual settings function is enabled, two sets of protection parameters are available:

oSet A corresponds to the settings currently selected.

oSet B is a second set of protection parameters, which can be set as described in Setting the Protection.

Switching between Set A and Set B depends on the switch mode defined in EcoStruxure Power Commission software. Switch between sets as follows:

oIO module -1 wire or 2 wires: by using the selector switch wired on digital inputs of the IO module

oLocal: On the MicroLogic X display screen at Home > Maintenance > Switch to other set > Switch to set B.

oRemote: by sending a setting command using the communication network (password-protected)

Without an external command, Ir, tr, Isd, tsd, Ii, Ig, and tg settings are those of Set A.

When the Activate Set B external command is sent, the Ir, tr, Isd, tsd, Ii, Ig, and tg settings switch to those of Set B.

When the dual settings function is enabled, the settings on the display screen are marked _A or _B.

Setting the Protection Parameters

The Set A protection parameters are set as follows:

oOn the MicroLogic X display screen, at Home > Protection

oWith EcoStruxure Power Commission software

oBy sending a setting command using the communication network (password-protected).

The Set B protection parameters are set as follows:

oOn the MicroLogic X display screen, at Home > Protection > Dual settings > Settings

oWith EcoStruxure Power Commission software

oBy sending a setting command using the communication network (password-protected).

Function Settings

Function

Settings

Factory settings

Setting range

MicroLogic X type

Dual settings

Enable

NO

YES/NO

MicroLogic 2.0 X, 3.0 X, 5.0 X, 6.0 X, 7.0 X

Switch mode

Local HMI

oLocal HMI

oRemote

oIO - 1 Wire

oIO - 2 Wires

MicroLogic 2.0 X, 3.0 X, 5.0 X, 6.0 X, 7.0 X

Long-time Set B

Ir

1 x In

Same as set A

MicroLogic 2.0 X, 3.0 X, 5.0 X, 6.0 X, 7.0 X

tr

0.5 s

Same as set A

Short-time Set B

Isd

1.5 x Ir

Same as set A

MicroLogic 5.0 X, 6.0 X, 7.0 X

tsd

0

Same as set A

Instantaneous Set B

Isd

1.5 x Ir

Same as set A

MicroLogic 2.0 X

Instantaneous Set B

Ii

1.5 x In

Same as set A

MicroLogic 3.0 X

Instantaneous Set B

Ii mode

ON

Same as set A

MicroLogic 5.0 X, 6.0 X, 7.0 X

Ii tripping mode

Standard

Same as set A

Ii

2.0 x In

Same as set A

Ground-fault Set B

Ig mode

ON

Same as set A

MicroLogic 6.0 X IEC standard

 

 

Ig

0.2 x In(1)

Same as set A

tg

0

Same as set A

Ground-fault Set B

Ig for In ≤ 1200 A

0.2 x In(1)

Same as set A

MicroLogic 6.0 X UL standard

 

 

Ig for In > 1200 A

500 A

Same as set A

tg

0

Same as set A

(1) For In ≤ 400 A, the Ig factory setting is 0.3 x In.

Predefined Events

The function generates the following predefined events:

Code

Event

History

Severity

0x1300 (4864)

B curve active

Protection

Low

0x0D06 (3334)

Config error IO/CU: dual settings or inhibit cls.

Configuration

Medium

Recommended Actions

Code

Event

Recommended actions

0x0D06 (3334)

Config error IO/CU: dual settings or inhibit cls.

Correct the configuration error with EcoStruxure Power Commission software:

oDual settings configuration error:

oSet Switch mode to IO-1 Wire or IO-2 Wire.

oSet IO module with dual setting assignment.

oInhibit close order configuration error:

oSet Allow control by digital input under breaker close as enabled.

oSet IO module with Enable/Inhibit close order assignment.