Setting the Long-Time Overcurrent Protection (L or ANSI 49RMS/51)

Setting Guidelines for Ir

The Ir setting depends on the maximum expected current flow through the breaker and the maximum current that can be withstood by the protected equipment (for example, cables, busbars, generators, and transformers).

The installation rules, such as IEC 60364 Chapter 4.43 or similar national standards, require overload protection for conductors as follows:

G-SE-0049573.1.gif

 

Ib   Maximal load current

Ir   Long time protection setting

Iz   Continuous current-carrying capacity of the circuit

I2   Conventional operating current of the circuit breaker = 1.2 x Ir for Schneider Electric electronic control unit

I(A)   Current through circuit breaker (phase(s) or neutral)

Setting Guidelines for tr

The tr setting depends on the maximum duration at maximum current and the maximum current that can be withstood by the protected equipment (for example, cables, busbars, generators, and transformers).

Thermal memory: As described in long-time overcurrent protection, this protection function is an overcurrent time-dependent protection with thermal memory. It operates as a thermal image, using the heating and cooling model of a conductor. It can be considered as a first order thermal model with one heating time constant.

The following table shows the relationship between the tr setting and the thermal time constant of the first order thermal model:

tr setting (s)

Unit

0.5

1

2

4

8

12

16

20

24

Equivalent time constant for heating and cooling when control unit is energized

seconds

14

28

56

112

224

335

447

559

671

minutes

3.5

5.6

7.5

9.3

11.2

Time constant for cooling when control unit is not energized

minutes

5

Summary of tr Setting Guidelines by Application

The following table gives the tr setting guidelines by application:

Application

Principle

Usual value

Secondary side of MV/LV transformer (switchboard main incomer)

Tie circuit breaker between two switchboards

Tripping time according to circuit thermal withstand for busbars, busbar trunking, cable > 240 mm2 (500 MCM):

oTime constant > 11 min

otr = 24 s

When smaller cables are used in parallel, a lower setting should be used.

tr ≤ 24 s

Generators

tr ≤ 1 s in order to achieve tripping time < 30 s for 1.5 x Ir (IEC 60034-1 Clause 9.3.2).

 

tr ≤ 1 s

Feeder (cable or busbar trunking protection)

Tripping time according to circuit thermal withstand for busbars, busbar trunking, cable > 240 mm2 (500 MCM):

oTime constant > 11 min

otr = 24 s

To achieve selectivity with incomer, it can be useful to reduce tr.

otr ≤ 24 s for busbar trunking or cable ≥ 240 mm² (500 MCM)

otr ≤ 16 s for lower cross section cables

Primary side of LV/LV transformer

According to cable or busbar trunking withstand (transformer withstand is generally higher).

To achieve selectivity with incomer, it can be useful to reduce tr.

otr ≤ 24 s for busbar trunking or cable ≥ 240 mm² (500 MCM)

otr ≤ 16 s for lower cross section cables

Power electronic (for example, uninterruptible power supplies, variable speed drives, photovoltaic inverters)

According to cable or busbar trunking supplying power electronic equipment.

otr ≤ 24 s for busbar trunking or cable ≥ 240 mm² (500 MCM)

otr ≤ 16 s for lower cross section cables

Motors

If motor is protected against overload by a separate relay, long time setting is done according to circuit thermal withstand.

If the MicroLogic control unit is also used for motor thermal overload, motor class must be taken in consideration.

otr = 12 s for a feeder

otr ≥ 8 s for a class 10 motor

otr ≥ 12 s for a class 20 motor

otr ≥ 16 s for a class 30 motor

Example of tr setting according to the application:

G-SE-0049574.1.gif

 

A   Generator thermal limit

B   Cable thermal limit

C   Protection setting generator tLT (minimum notch)

D   Protection setting cable tLT (maximum notch)

Neutral Protection Setting Guidelines

Some indications for setting neutral protection are given here. For more information, refer to the neutral protection section.

The following table indicates the long-time protection settings according to the neutral cable cross section:

Cross-sectional area of neutral conductor

Harmonics expected

Neutral protection setting

Long-time protection

Less than cross-sectional area of phase conductors

No

N/2

Ir is set according to Iz of cable, Ir applied to neutral is divided by 2

Equal to cross-sectional area of phase conductors

No

OFF

No harmonics expected: the protection of neutral is not necessary

Yes

N

Harmonics expected: the neutral must be protected by the long-time protection, set as for the phase protection

Greater than cross-sectional area of phase conductors

No

OFF

No harmonics expected: the protection of neutral is not necessary

Yes

Oversized N

Harmonics expected: the neutral must be protected by the long-time protection, set as for the phase protection multiplied by 1.6 (Oversized neutral)

NOTE: On 3-pole circuit breakers the ENCT option must be declared.

NOTE: In IT systems, a distributed neutral conductor must be protected. Set the neutral protection to N/2, N or Oversized N.