Setting the Instantaneous Overcurrent Protection (I or ANSI 50)

Settings Guideline

Rules for Isd also apply to the Ii threshold.

Application

Principle

Usual value

Secondary side of MV/LV transformer (switchboard main incomer)

Selectivity with downstream circuit breakers

Ii mode: OFF if other MasterPact circuit breaker downstream

Ii = 15 x In if Compact NSXm, Compact NSX, or PowerPact B-, H-, J-, L-frame circuit breaker only downstream

Feeder with selectivity with other MasterPact, Compact NS or PowerPact P- or R-frame circuit breaker downstream

Same rule as for Isd

Ii mode: OFF

Feeder without selectivity with other MasterPact, Compact NS or PowerPact P- or R-frame circuit breaker downstream

Ii mode: ON

Ii tripping mode: Standard

Ii = 10-15 x In

Primary side of LV/LV transformer

Ii mode: OFF

Generators

Ii mode: OFF

Power electronic (for example, uninterruptible power supplies, variable speed drives, photovoltaic inverters)

Lower than minimum short-circuit or ground-fault at the end of the protected circuit. Lower setting possible as no selectivity or transient current is expected.

Ii mode: ON

Ii tripping mode: Fast

Ii = 2 x In

Motor

Lower than minimum short-circuit or ground-fault at the end of the cable. Lower setting possible above starting current.

Ii mode: ON

Ii tripping mode: Fast

Ii ≥ 13 x Full load current of motor

Ii setting allows normal transient overcurrent inrush current for transformers:

G-SE-0049575.2.gif

 

A   1st peak 10 to 25 x In

Motor direct on line starting current:

G-SE-0050573.1.gif

 

 

NOTE: MasterPact MTZ1 L1 type circuit breakers are equipped with an additional fast instantaneous trip set at 10 x In.

oIf used for the protection of the supply side of a transformer, the risk of trip during energization must be considered.

oFor motor application, select according to motor starter coordination tables.