Motor Mechanism

Introduction

The diagrams are shown with circuits de-energized, all devices open, connected, and charged, and relays in normal position.

Terminals shown in green (G-SE-0061211.1.gif-high.gif) must be connected by the customer.

After tripping initiated by the push-to-trip button or by the MN undervoltage trip release or the MX shunt trip release, circuit breaker reset can be:

oautomatic

oremote

omanual

Following tripping due to an electrical fault (with an SDE contact), reset must be carried out manually.

Motor Mechanism (MT) With Reset

Motor mechanism wiring diagrams:

With automatic reset

G-SE-0061241.1.gif-high.gif

 

 

With remote reset

G-SE-0061243.1.gif-high.gif

 

 

With manual reset

G-SE-0061242.1.gif-high.gif

 

 

Item

Description

Q

Circuit breaker

A4

Opening order

A2

Closing order

B4, A1

Motor mechanism power supply

L1

Manual position (manu)

B2

SDE interlocking (mandatory for correct operation)

BPO

Opening pushbutton

BPF

Closing pushbutton

SDE

Electrical-fault indication contact (short-circuit, overload, ground-fault, earth-leakage)

Communicating Motor Mechanism (MTc)

G-SE-0061244.1.gif-high.gif

 

 

Opening, closing and reset orders are transmitted via the communication network. The Enable automatic reset and Enable reset even if SDE parameters must be set using EcoStruxure Power Commission software via the screen, by clicking the blue text.

Auto/manu is a switch on the front of the motor mechanism.

Terminals shown in green (G-SE-0061211.1.gif-high.gif) must be connected by the customer.

Item

Description

Q

Circuit breaker

B4, A1

Motor mechanism power supply

BSCM

Breaker status control module