SDx Module With Micrologic 2, 4, 5, 6, and 7 Trip Unit

Introduction

The diagram is shown with circuits de-energized, all devices open, connected and charged and relays in normal position.

Terminals shown in green (G-SE-0061211.1.gif-high.gif) must be connected by the customer.

Connection

G-SE-0061245.1.gif-high.gif

 

 

Item

Description

SD1

SD3

SDx-module power supply

SD2

Output 1 (80 mA max.)

SD4

Output 2 (80 mA max.)

Micrologic

SD2

SD4

Micrologic 2

SDT

Micrologic 4

SDT

SDV

Micrologic 5

SDT or output 1

PAL Ir or output 2

Micrologic 6

SDT or output 1

SDG or output 2

Micrologic 7

SDT or output 1

SDV or output 2

Operation

G-SE-0061246.1.gif-high.gif

 

 

Item

Description

I

Charge current

PAL Ir

Thermal overload pre-alarm

SDG

Ground-fault signal

SDT

Thermal-fault signal

SDV

Residual current trip signal (for earth-leakage function)

Q

Circuit breaker