Settings With the EcoStruxure Power Commission Software

Description

Use a PC running the EcoStruxure Power Commission software to access the settings of the protections (except the overload or thermal protection) for  devices. Connect the PC to the maintenance port on the device through the USB maintenance interface.

Prerequisites for Using a USB Connection

The prerequisites for establishing a connection are:

oYou must have the USB driver installed on the PC.

oYou must have physical access to the device to connect the cable to the maintenance port.

USB Maintenance Interface Kit

The USB maintenance interface kit comprises the following elements:

G-SE-0075975.1.gif-high.gif

 

A   USB maintenance interface

B   Standard USB cord for connection to the PC

C   Cord for connecting the USB maintenance interface to the maintenance port on the trip unit

D   Standard RJ45 cord for connecting the USB maintenance interface to a ULP module

E   USB maintenance interface power supply unit

Connecting Through USB Maintenance Interface

The following figure shows the connection of a PC to  devices through the USB maintenance interface.

G-SE-0062677.1.gif-high.gif

 

A   PC running the EcoStruxure Power Commission software

B   Standard USB cord

C   USB maintenance interface

D   Cord for USB maintenance interface

E   Maintenance port on  devices

Connecting a PC Running EcoStruxure Power Commission Software to the Device

Step

Action

1

Connect your PC to the USB maintenance interface by using a standard USB cord.

2

Connect the USB maintenance interface to the maintenance port on the device by using a cord for USB maintenance interface.

3

Start the EcoStruxure Power Commission software on the PC and log in.

4

On the EcoStruxure Power Commission home page, connect to the device. There are different ways to connect the EcoStruxure Power Commission software to the device, depending on whether it is the first connection and how the device is discovered. For more information, refer to EcoStruxure Power Commission Online Help.

5

With the EcoStruxure Power Commission software connected to the device, you have access to all functions of the software.