Use indication contacts to view the status of the device remotely.
The indication contact provides either OF, SD, or SDE indication functions, depending on its location in the device.
Indication contacts are located under the front face of the device, in a compartment isolated from the power circuits.
Name |
Image |
Definition |
---|---|---|
OF open/close indication contact |
|
The OF contact indicates the position of the main contacts of the device (open or closed). |
SD trip indication contact |
|
The SD contact indicates that the device has tripped due to: oOperation of the push-to-trip button oOperation of the AU undervoltage trip release or AS shunt trip oOverload or thermal protection oShort-time protection oInstantaneous protection oPhase-unbalance protection |
SDE electrical fault contact |
|
The SDE contact indicates that the device has tripped on an electrical fault due to: oOverload or thermal protection oShort-time protection oInstantaneous protection oPhase-unbalance protection |
The contacts used for indication contacts are the common point changeover type.
|
NC Normally Closed contact NO Normally Open contact |
Operation of the Indication Contacts
The following figures show the position of the indication contacts for each position of the handle and main contacts.
Name |
Contact number |
Position of the handle and contacts |
|||
---|---|---|---|---|---|
Handle position |
– |
|
|
|
|
Device status |
– |
OFF |
ON |
Tripped on electrical fault |
Tripped (by AU/AS or push-to-trip protection) |
Main contact position |
– |
Open |
Closed |
Open |
Open |
OF auxiliary contact position |
•1–•2 |
Closed |
Open |
Closed |
Closed |
•1–•4 |
Open |
Closed |
Open |
Open |
|
SD auxiliary contact position |
•1–•2 |
Closed |
Closed |
Open |
Open |
•1–•4 |
Open |
Open |
Closed |
Closed |
|
SDE auxiliary contact position |
•1–•2 |
Open |
Open |
Closed |
Open |
•1–•4 |
Closed |
Closed |
Open |
Closed |
The diagram is shown with circuits de-energized, all devices open, connected, and charged, and relays in normal position.
Indication contacts |
Description |
---|---|
OF4/OF3/OF2/OF1 |
Device ON/OFF indication contacts |
SDE |
Electrical fault trip indication contact (short-circuit, overload, phase-unbalance) |
SD |
Trip indication contact |