Locking a Device With Direct Rotary Handle

Handle Locking

Lock handle with up to three padlocks (not supplied).

Handle locking

Padlocks

G-SE-0059230.1.gif-high.gif 

Padlocking (standard) only in the O (OFF) position.

Lock handle with up to three padlocks (not supplied) with shackle diameters of 5–8 mm (0.2–0.3 in).

G-SE-0059229.1.gif-high.gif 

Padlocking in the two positions I (ON) and O (OFF) (optional). This locking option requires the removal, adaptation, and reinstallation of the rotary handle.

Lock handle with up to three padlocks (not supplied) with shackle diameters of 5–8 mm (0.2–0.3 in).

NOTE: Locking the rotary handle in the I (ON) position does not disable the device protection functions. If there is an electrical fault, the device still trips. When unlocked, the handle moves to the Trip position. To return the device to service, follow the resetting instructions.

Door Locking (MCC Function)

G-SE-0059232.1.gif-high.gif

 

 

Locks the door in the closed position when the device is in the I (ON) position or in the Trip position.

G-SE-0076206.1.gif-high.gif

 

 

Helps to prevent the direct rotary handle from being moved to the I (ON) position when the door is open.

DangerElectrical_Color.gifDanger_Color.gifDANGER

HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH

Only qualified persons are authorized to disable the door lock.

Failure to follow these instructions will result in death or serious injury.

G-SE-0059231.1.gif-high.gif

 

 

 

It is possible to temporarily disable this lock to open the door when the device is in the I (ON) position.

 

Disabling this lock requires modifying the rotary handle.

For more information, refer to GHD16295AA, TeSys GV5 / GV6 - Rotary Handle MCC Adaptor Plate - Instruction Sheet.

If the lock has been disabled, the following direct rotary handle functions are inoperative:

oDoor locking

oPreventing the device from being closed when the door is open