Phase Unbalance Protection (ANSI 46)

Introduction

G-SE-0075538.1.gif-high.gif

 

Unbalances of the motor phase currents lead to significant heat rise and braking torques that can cause premature deterioration of the motor. These effects are amplified during startup: protection must be almost immediate.

Description

Phase unbalance protection:

oCalculates the current unbalance for each phase, compared to the average current, expressed as a percentage:

G-SE-0058035.1.gif-high.gif 

G-SE-0058036.1.gif-high.gif 

oCompares the value of the maximum current unbalance with the Iunbal protection pickup.

The following diagram shows a maximum positive unbalance on phase 2:

G-SE-0057957.2.gif-high.gif

If the maximum current unbalance value is higher than the phase unbalance protection Iunbal pickup, the tunbal time delay is actuated.

Phase unbalance protection cannot be deactivated.

Phase unbalance protection is activated during startup and in steady state.

Operating Principle

oThe phase unbalance (or phase loss) protection trips if the current unbalance exceeds the 30% fixed pickup Iunbal during a fixed tunbal time delay. The tunbal time delay differs according to the motor operating conditions:

oStart-up phase: tunbal = 0.7 s

oSteady state phase: tunbal = 4 s

Phase loss is an extreme case of phase unbalance and leads to tripping under the same conditions.

G-SE-0063792.1.gif-high.gif

 

1M   Motor current

1D   Maximum unbalance of the motor phase currents

2A   Monitoring by phase unbalance protection during startup

    White: Not active

    Green: Active

During startup:

oA: Activation of startup phase.

oB: Activation of protection time delay as soon as the pickup is crossed.

oC: Protection tripped at the end of the fixed time delay of 0.7 s.

 

G-SE-0063793.1.gif-high.gif

 

1M   Motor current

1D   Maximum unbalance of the motor phase currents

2B   Monitoring by phase unbalance protection in steady state

    White: Not active

    Green: Active

In steady state:

oA: Activation of steady state phase.

oB: Activation of protection time delay as soon as the pickup is crossed.

oC: Protection tripped at the end of the fixed time delay of 4 s.

oThe phase unbalance protection does not trip if the current unbalance falls below the Iunbal pickup before the end of the fixed tunbal time delay.

G-SE-0063794.1.gif-high.gif

 

1M   Motor current

1D   Maximum unbalance of the motor phase currents

2B   Monitoring by phase unbalance protection in steady state

    White: Not active

    Green: Active

oA: Activation of steady state phase.

oB: Activation of protection time delay as soon as the pickup is crossed.

oD: Time delay is reset.