Supported operating systems
The following table lists the compatible operating systems for Power Operation, ENM, and Advanced Reporting. Columns for version 2021, 2020, 9.0, and 8.2 represent super-set of all PO components including Servers, Clients, and Advanced Reporting and Dashboards (PME).
NOTE: 64-bit operating systems are recommended for best performance.
Operating System | Power Operation Version | ||||
---|---|---|---|---|---|
2022 | 2021 | 2020 | 9.0 | 8.2 | |
Windows Server 2022 |
![]() |
– | – | – | – |
Windows 11 |
![]() |
– | – | – | – |
Windows Server 2019 |
![]() |
![]() |
![]() |
– | – |
Windows Server 2016 |
![]() |
![]() |
![]() |
![]() |
![]() |
Windows 10 |
![]() |
![]() |
![]() |
![]() |
![]() |
Windows 10 LTSC |
![]() |
![]() |
![]() |
– | – |
Windows Server 2012 R2 | – |
![]() |
![]() |
![]() |
![]() |
Windows 8.1 | – | – | – | – |
![]() |
Windows Server 2012 | – | – | – |
![]() |
![]() |
Windows Server 2008 R2 | – | – | – | – |
![]() |
Windows 7 | – | – | – |
![]() |
![]() |
1: Windows 10 (64-bit only).
2: Windows 10 1803 and later (64-bit only).
3: Windows 10 20H2 and later (64-bit only).
4: Windows 10 LTSC installation supported. Power Operation not verified with LTSC.