Plan
Power Operation is uniquely designed to let you take advantage the power of a SCADA for Power Management Applications.
Power Operation with Advanced Reporting and Dashboards enables the Facilities Team in Power Critical Facilities to monitor, control, and troubleshoot issues in real-time with their electrical distribution systems.
Use the information provided in this
Use the links in the following table to find the content you are looking for:
| Topic | Content |
|---|---|
| Components and single-site architectures | Information on design considerations for components and component architectures. |
| Multi-site architectures | Discusses scaling your system with multi-site architectures. |
| Connected devices and protocols | Information on Power Operation's support for concurrent protocol communication. |
| Computer requirements | Information on hardware and software requirements for Power Operation. |
| Web Client versus Thick Client | Discusses the web client features compared to the thick client features. |
| Translation | Information on which languages Power Operation components are localized. |
| Commercial references | Lists commercial references. |
| Integrating with Advanced Reporting and Dashboards | Information on integrating with the Advanced Reporting and Dashboards module. |
| Interoperability | Provides information on integrating Power Operation with other systems. |
| Power SCADA Anywhere | Provides details on the Power SCADA Anywhere component and architectures. |
| OFS system time stamping | Provides information on time stamping and related topics. |