Cicode Functions in 7.40 and 8.0
Some Cicode functions have been introduced. The following sections detail the changes made to these functions.
New Functions
Security Functions
GetLanguage | Gets the language currently used on the display client. |
Page Functions
PageListCount | Gets number of pages in the page list of the current window. |
PageListCurrent | Gets index of the current page in the page list of the current window. |
PageListInfo | Gets information of a page at the specific index in the page list of current window. |
PageListDisplay | Displays a page at the specific index in the page list of the current window, and moves the current index to the page. When a page is recalled, the original parameters (such as cluster context, super genie associations, PageTask arguments if applicable) used to display the page will be restored. |
PageListDelete | Deletes a page at the specific index from the page list of the current window. |
XML Functions
XMLClose | Deletes an XML document in memory |
XMLCreate | Creates a new XML document in memory |
XMLGetAttribute | Retrieves the attribute value of the node from an XML document in memory |
XMLGetAttributeCount | Retrieves the number of attributes (properties of a node. Each attribute has a name and a value) within an XML document in memory |
XMLGetAttributeName | Retrieves the name of an attribute (property of a node. Each attribute has a name and a value) within an XML document in memory |
XMLGetAttributeValue | Retrieves the value of an attribute (property of a node. Each attribute has a name and a value) within an XML document in memory |
XMLGetChild | Retrieves the child node for the specified parent node in XML document in memory |
XMLGetChildCount | Retrieves the total number of child nodes for the specified parent node in an XML document in memory |
XMLGetParent | Retrieves the parent node within the contents of an XML document in memory |
XMLGetRoot | Retrieves the root node of an XML document in memory |
XMLNodeAddChild | Creates an element node with the specified Name and Namespace and appends the node to the end of the list of child nodes of specified parent node in the XML document. |
XMLNodeFind | Selects a single node from the contents of an XML document in memory |
XMLNodeGetName | Retrieves the name of the specified node |
XMLNodeGetValue | Retrieves the value of a node from the contents of an XML document in memory |
XMLNodeRemove | Removes specified XML node from its parent and XML document |
XMLNodeSetValue |
Sets the value of the specified node. |
XMLOpen | Loads an XML file from disk |
XMLSave | Saves an XML file to disk |
XMLSetAttribute | Sets the value of specified attribute of the node in the XML document. If the attribute does not exist, it will be created. |
Modified Functions
Alarm Functions
AlarmGetInfo | Gets data on the alarm list displayed at a specified AN. A new type of 13 was added to return the ready state of the data on an alarm display view. |
Reinstated Functions
No functions have been reinstated for 7.40 SP1.
Deprecated Functions
No functions have been deprecated for 7.40 SP1.
Removed Functions
No functions have been removed for 7.40 SP1.