Solution Components

The PME/EBO Integration solution includes the following components:

Building Operation 2023 v5.0

Building Operation software provides integrated monitoring, control and management of energy, HVAC systems, lighting and fire safety systems. It is a centralized system with scalability from a single building to a global enterprise.

Power Monitoring Expert 2024

Power Monitoring Expert is a supervisory software for power management applications. It enables you to maximize operational efficiency, optimize your power distribution system, and improve your bottom-line performance.

EcoStruxure™ Web Services (EWS)

EcoStruxure Web Services (EWS) is a Schneider Electric standard for sharing data among various EcoStruxure software platforms to facilitate the creation of EcoStruxure solutions. EWS is based on conventional Web Services technology (SOAP, WSDL) and provides a way for solution architects and solution development teams to build solutions that require data to be shared among different EcoStruxure software platforms.

SmartWidgets

SmartWidgets are device driver packages for Building Operation. SmartWidgets make it fast and easy for you to add devices like Power Meters to the software. They are easy to install, and they provide Modbus register mappings for the common measurements for a given device type. They also provide Building Operation graphics components for consistent visualization and interaction with devices.

Extract Transform Load (ETL) Tool

The Extract, Transform, Load (ETL) tool connects to the Building Operation EWS server on either Enterprise Server or Application Server, extracts select historical data from trend logs, and inserts the data into the PME database. This makes trend data from Building Operation available to PME Dashboards and Reports.