Product overview

Power Operation with Advanced Reporting and Dashboards includes the following features:

Power Monitoring and Alarming

  • High performant real-time communications
  • Built-in system redundancy and scalable architecture
  • Extensive protocol support and open data exchange
  • Highly customizable with scripting and an open API
  • Cyber resilient networks and servers

Source Control

  • Monitor complex auto-transfer schemes
  • Remotely and safely control breakers

Avoid Disruption using Events Analysis

  • Default, rich data integration for connected devices, including MasterPact™ MTZ Circuit Breakers and PowerLogic™ ION9000 and PM8000 series advanced power quality meters.
  • 1 ms Sequence of Events Recording (SER)
  • Power quality waveform analysis (COMTRADE)