Supported operating systems

The following table lists the compatible operating systems for Power Operation, ENM, and Advanced Reporting. Columns for version 2021, 2020, 9.0, and 8.2 represent super-set of all PO components including Servers, Clients, and Advanced Reporting and Dashboards (PME).

NOTE: 64-bit operating systems are recommended for best performance.

Operating System   Power Operation Version
2024 2022 2021 2020 9.0 8.2
Windows Server 2025
Windows Server 2022
Windows 11 5
Windows Server 2019
Windows Server 2016
Windows 10 6 3 2 1
Windows 10 LTSC 4 4 4 4
Windows Server 2012 R2
Windows 8.1
Windows Server 2012
Windows Server 2008 R2
Windows 7

1: Windows 10 (64-bit only).

2: Windows 10 1803 and later (64-bit only).

3: Windows 10 20H2 and later (64-bit only).

4: Windows 10 LTSC installation supported. Power Operation not verified with LTSC.

5: Windows 11 (64-bit) version 21H2 or later.

6: Windows 10 (64-bit) version 21H2 or later.