Product overview
Power Operation with Advanced Reporting and Dashboards includes the following features:
Power Monitoring and Alarming
- High performant real-time communications
- Built-in system redundancy and scalable architecture
- Extensive protocol support and open data exchange
- Highly customizable with scripting and an open API
- Cyber resilient networks and servers
Source Control
- Monitor complex auto-transfer schemes
- Remotely and safely control breakers
Avoid Disruption using Events Analysis
- Default, rich data integration for connected devices, including MasterPact™ MTZ Circuit Breakers and PowerLogic™ ION9000 and PM8000 series advanced power quality meters.
- 1 ms Sequence of Events Recording (SER)
- Power quality waveform analysis (COMTRADE)