System Requirements

The following table presents the minimum requirements of the device for using EcoStruxure Cobot Expert.

NOTE: EcoStruxure Cobot Expert is intended to be used either on Android or Windows devices.

Terminal type

Android device

Windows device

Operating System

Android 8.0

Windows 10 64 bit

Processor

Kirin 659 or Snapdragon 660

Intel Core i3

Storage capacity

32 GB

32 GB

System memory

4 GB

4 GB

Screen size / graphics

8.0 inches

Intel HD Graphics 4000

Network

WiFi standard: 802.11 b/g/n​

WiFi standard 802.11 b/g/n​ or cable bound network card

Refer to WiFi Connection Considerations in the Lexium Cobot Hardware Guide, for more information concerning the use of a wireless connection.