Box iPC Installation

Installation of the Box iPC Universal/Performance (HMIBMU/HMIBMP)

Step

Action

1

Remove the power and confirm that the power supply is disconnected from its power source.

2

Wall mounting:

Fasten the Box iPC Universal/Performance on the cabinet with four M4 screws (6 mm (0.24 in)):

G-SE-0049176.3.gif-high.gif

 

 

NOTE:

oThe book mounting is not allowed for DNV (Det Norske Veritas) certified configuration.

oThe recommended torque to tighten these screws is 0.5 Nm (4.5 lb-in).

Horizontal mounting:

Fasten the Box iPC Universal/Performance with four M4 screws (8 mm (0.31 in)):

G-SE-0049177.4.gif-high.gif

 

 

NOTE:

oThe horizontal mounting is allowed with a temperature derating. (see Environmental Characteristics).

oThe recommended torque to tighten these screws is 0.5 Nm (4.5 lb-in).

Installation of the Box iPC Optimized (HMIBMI/HMIBMO)

Step

Action

1

Remove the power and confirm that the power supply is disconnected from its power source.

2

Wall mounting:

Fasten the Box iPC on the cabinet with four M4 screws (8 mm (0.31 in)).

Book mounting:

Fasten the Box iPC on the cabinet with two M4 screws (8 mm (0.31 in)).

G-SE-0057689.1.gif-high.gif

 

 

NOTE: The recommended torque to tighten these screws is 0.5 Nm (4.5 lb-in).

Horizontal mounting:

Fasten the Box iPC with four M4 screws (8 mm (0.31 in)):

G-SE-0057688.2.gif-high.gif

 

 

NOTE:

oThe horizontal mounting is allowed with a temperature derating (see Environmental Characteristics).

oThe recommended torque to tighten these screws is 0.5 Nm (4.5 lb-in).

Mounting Orientation

The following figure shows the allowed mounting orientation for the Box iPC:

G-SE-0054106.1.gif-high.gif

 

 

Spacing Requirements

In order to provide sufficient air circulation, mount the Box iPC so that the spacing on the top, bottom, and side is as follows:

G-SE-0042931.3.gif-high.gif

 

1   Air out

2   Air in

x1   > 100 mm (3.93 in)

x2   > 50 mm (1.96 in)

Horizontal mounting:

G-SE-0068353.1.gif-high.gif

 

x1   > 100 mm (3.93 in)

x2   > 50 mm (1.96 in)

Installation Din-Rail Mounting of the Box iPC Optimized (HMIBMI/HMIBMO)

Step

Action

1

Remove the power and confirm that the power supply is disconnected from its power source.

2

Fasten the Din-rail bracket (HMIYADBMODIN11) to the Box iPC with three M3 screws (6 mm (0.23 in)):

G-SE-0057683.1.gif-high.gif

 

 

3

Hook the Box iPC Optimized with bracket on the mounting rail:

G-SE-0057684.1.gif-high.gif