Hazardous Location Installations - For USA and Canada
|
HAZARD OF ELECTRIC SHOCK, EXPLOSION OR ARC FLASH |
oRemove all power from the device before removing any covers or elements of the system, and prior to installing or removing any accessories, hardware, or cables. oUnplug the power cable from both the Magelis Industrial PC and the power supply. oAlways use a properly rated voltage sensing device to confirm that power is off. oReplace and secure all covers or elements of the system before applying power to the unit. oUse only the specified voltage when operating the Magelis Industrial PC. The AC unit is designed to use 100...240 Vac input. The DC unit is designed to use 24 Vdc input. Always check whether your device is AC or DC powered before applying power. |
Failure to follow these instructions will result in death or serious injury. |
While the HMIBMP, HMIBMU, HMIBMO, HMIPCCP2B, HMIPCCU2B, HMIPCCL2B1...4, HMIPCCL2D1...4, HMIPCCL2J1...4, HMIPCCL261...4, HMIPCCL271...4, HMIPCCU26, HMIPCCU27, HMIPCCU2D, HMIPCCU2J, HMIPCCP26, HMIPCCP27, HMIPCCP2D, HMIPCCP2J are certified for use in Class I Division 2 hazardous (classified) locations, they should never be used within a Division 1 (normaly hazardous) location.
Division 2 locations are those locations where ignitable concentrations of flammable substances are normally confined, prevented by ventilation, or present in an adjacent Class I, Division 1 location, but where an abnormal situation might result in intermittent exposure to such ignitable concentrations.
This equipment is suitable for use in Class I, Division 2, Groups A, B, C, and D hazardous locations or in non-hazardous locations. Before installing or using your Box iPC HMIBMP, HMIBMU, HMIBMO, HMIPCCP2B, HMIPCCU2B, HMIPCCL2B1...4, HMIPCCL2D1...4, HMIPCCL2J1...4, HMIPCCL261...4, HMIPCCL271...4, HMIPCCU26, HMIPCCU27, HMIPCCU2D, HMIPCCU2J, HMIPCCP26, HMIPCCP27, HMIPCCP2D, HMIPCCP2J and the display HMIDM6421, HMIDM6521, HMIDM7421, HMIDM7521, confirm that the ANSI/ISA 12.12.01 or CSA C22.2 N°213 certification appears on the product labeling.
|
EXPLOSION HAZARD |
oDo not use your Magelis Industrial PC in hazardous environments or locations other than Class I, Division 2, Groups A, B, C, and D. oAlways confirm that your Magelis Industrial PC is suitable for use in hazardous locations by checking that the ANSI/ISA 12.12.01 or CSA C22.2 N°213 certification appears on the product labeling. oDo not install any Schneider Electric or OEM components, equipment, or accessories unless these have also been qualified as suitable for use in Class I, Division 2, Groups A, B, C, and D locations. oIn addition, confirm that any PCI controller cards have an adequate temperature code (T-code), and are suitable for a surrounding air temperature range of 0 to 50 °C (32 to 122 °F). oDo not attempt to install, operate, modify, maintain, service, or otherwise alter the Magelis Industrial PC except as permitted in this manual. Non-permitted actions may impair the unit’s suitability for Class I, Division 2 operation. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
|
EXPLOSION HAZARD |
oAlways confirm the ANSI/ISA 12.12.01 and CSA C22.2 N°213 hazardous location rating of your device before installing or using it in a hazardous location. oTo power on or power off a Magelis Industrial PC installed in a Class I, Division 2 hazardous location, you must either: oUse a switch located outside the hazardous environment, or oUse a switch certified for Class I, Division 1 operation inside the hazardous area. oSubstitution of any components may impair suitability for Class I, Division 2. oDo not connect or disconnect equipment unless power has been switched off or the area is known to be non-hazardous. This applies to all connections including power, ground, serial, parallel, network, and rear USB connections. oNever use unshielded / ungrounded cables in hazardous locations. oWhen enclosed, keep enclosure doors and openings closed at all times to avoid the accumulation of foreign matter inside the workstation. oDo not open lid nor use the USB connectors in hazardous locations. oDo not expose to direct sunlight or UV light source. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
Ensure that the product is properly rated for the location. If the intended location does not presently have a Class, Division and Group rating, then users should consult the appropriate authorities having jurisdiction in order to determine the correct rating for that hazardous location.
In accordance with Federal, State/Provincial, and Local regulations, all hazardous location installations should be inspected prior to use by the appropriate authority having jurisdiction. Only technically qualified personnel should install, service, and inspect these systems.
|
HAZARD OF ELECTRIC SHOCK, EXPLOSION OR ARC FLASH |
oRemove all power from the device before removing any covers or elements of the system, and prior to installing or removing any accessories, hardware, or cables. oUnplug the power cable from both the Magelis Industrial PC and the power supply. oAlways use a properly rated voltage sensing device to confirm that power is off. oReplace and secure all covers or elements of the system before applying power to the unit. oUse only the specified voltage when operating the Magelis Industrial PC. The AC unit is designed to use 100...240 Vac input. The DC unit is designed to use 24 Vdc input. Always check whether your device is AC or DC powered before applying power. |
Failure to follow these instructions will result in death or serious injury. |
The amount of input power required by systems with a Box iPC classifies the power switch as an incendive device because the voltage and current across the make/break component are capable of generating a spark.
If using an ordinary power switch, hazardous location regulations require the power switch be located in an area specified as non-hazardous.
However, limits in cable length between the workstation and the power switch may apply. Otherwise the switch must be compliant with Class I, Division 1 requirements (intrinsically safe). These switches are built in a manner that prevents the possibility of a spark when contact is made or broken.
Use suitable UL listed and/or CSA Certified Class I, Division 1 switches in hazardous locations. These switches are available from a wide number of sources. It is your responsibility to ensure that you select a power switch that conforms to the hazardous location rating for the installation.
|
EXPLOSION HAZARD |
oAlways confirm the ANSI/ISA 12.12.01 and CSA C22.2 N°213 hazardous location rating of your device before installing or using it in a hazardous location. oTo power on or power off a Magelis Industrial PC installed in a Class I, Division 2 hazardous location, you must either: oUse a switch located outside the hazardous environment, or oUse a switch certified for Class I, Division 1 operation inside the hazardous area. oSubstitution of any components may impair suitability for Class I, Division 2. oDo not connect or disconnect equipment unless power has been switched off or the area is known to be non-hazardous. This applies to all connections including power, ground, serial, parallel, network, and rear USB connections. oNever use unshielded / ungrounded cables in hazardous locations. oWhen enclosed, keep enclosure doors and openings closed at all times to avoid the accumulation of foreign matter inside the workstation. oDo not open lid nor use the USB connectors in hazardous locations. oDo not expose to direct sunlight or UV light source. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
Division 2 hazardous location regulations require that all cable connections be provided with adequate strain relief and positive interlock. Use only non-incendive USB devices as USB connections do not provide adequate strain relief to allow the use of Box iPC USB connections. Never connect or disconnect a cable while power is applied at either end of the cable. All communication cables should include a chassis ground shield. This shield should include both copper braid and aluminum foil. The D-Sub style connector housing must be a metal conductive type (for example, molded zinc) and the ground shield braid must be terminated directly to the connector housing. Do not use a shield drain wire.
The outer diameter of the cable must be suited to the inner diameter of the cable connector strain relief so that a reliable degree of strain relief is maintained. Always secure the D-Sub connectors to the workstation-mating connectors via the two screws located on both sides.
The systems have been designed for compliance with relevant spark ignition tests for the front USB connection only.
|
EXPLOSION HAZARD |
In addition to the other instructions in this manual, observe the following rules when installing the Magelis Industrial PC in a hazardous location: oWire the equipment in accordance with the National Electrical Code article 501.10 (B) for Class I, Division 2 hazardous locations. oInstall the Magelis Industrial PC in an enclosure suitable for the specific application, which can only be opened by using a tool-secured enclosure. Type 4 or IP65 enclosures are recommended even when not required by regulations. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
NOTE: IP65 is not part of UL certification for hazardous locations.