NVRAM Card Description

Introduction

The HMIYMINNVRAM1 is categorized as industrial storage or a memory card for the mini PCIe slot.

The figure shows the NVRAM card:

G-SE-0038589.1.gif-high.gif

 

 

NVRAM Card Description

The table shows the technical data of the NVRAM card:

Features

Values

General

Bus type

mini PCIe card revision 1.2

Power consumption

3.3 Vdc at 150 mA

Memory

Size

2 MB

Read/write speed

6 Mb/s

Maximum magnetic field immunity during writing

8000 A/m

Maximum magnetic field immunity during read or standby

8000 A/m

Compatibility Table

Part number

HMIBMU/HMIBMP

HMIBMI/HMIBMO

HMIYMINNVRAM1

Yes

Yes

Device Manager and Hardware Installation

Install the optional interface into the Box iPC first, then install the driver. The driver installation media is included in the recovery media (USB key). After the interface module is installed, you can verify whether it is properly installed on your system through the Device Manager.