The HMIYMINGPRS1 is categorized as a GPRS (general packet radio service). It provides a cost effective solution for wireless remote connection to distributed installations over the Internet. It is compatible with the mini PCIe card with SIM card holder.
GPRS is a packet-oriented data service based on GSM (global system for mobile). It offers the advantages to pay only for the total volume of data exchanged (in MB per month) regardless of the connection time while data communication via traditional circuit switching (PSTN/GSM) is charged per minute of connection time.
GSM connections are used for on-demand services such as sending SMS alarms or basic remote services such as diagnostics.
GPRS is more suitable for permanent access to remote installations providing:
oEasy remote programming.
oContinuous remote monitoring and control.
oTransparent routing capabilities from the Internet to LAN networks or serial network devices connected to the Box iPC gateway.
In addition, GPRS provides higher data exchange rates than GSM:
|
|
Upload |
Download |
|---|---|---|
|
Theoretical |
24 kbps |
48 kbps |
|
Typical |
16 kbps |
20 kbps |
NOTE: These values depend on your service provider, the distance between your GPRS interface and the base station, and the current traffic.
NOTE: If too many browsers are being used on a modem connection (GPRS, PSTN), performance may decrease and lead to difficulties with page refreshing.
The figure shows the GPRS interface:
NOTE: Use the GPRS SIM slot size 25 x 15 mm (0.98 x 0.59 in).
The table shows technical data for the GPRS interface:
|
Features |
Values |
|---|---|
|
General |
|
|
Bus type |
mini PCIe card revision 1.2 |
|
Connector |
1 x RF antenna coaxial connectors |
|
Power consumption |
3.3...3.6 Vdc < 700 mA (HSPA connected mode) |
|
Peak current |
1.5 A |
|
Communication |
|
|
Protocol |
UMTS/HSPA network: 800/850/900/1700/1900/2100 MHz EDGE/GPRS/GSM network: 850/900/1800/1900 MHz |
|
Speed |
Downlink: 7.2 Mb/s (HSDPA) Uplink: 5.76 Mb/s (HSUPA) |
|
Dimensions (l x w x h) |
50.85 x 29.9 x 6.2 mm (2.0 x 1.17 x 0.24 in) |
Any excessive weight or stress on communication cables may disconnect the equipment.
|
|
|
LOSS OF POWER |
|
oEnsure that communication connections do not place excessive stress on the communication ports of the Magelis Industrial PC. oSecurely attach communication cables to the panel or cabinet. oUse only D-Sub 9-pin cables with a locking system in good condition. |
|
Failure to follow these instructions can result in injury or equipment damage. |
|
Part number |
Description |
HMIBMU/HMIBMP |
HMIBMI/HMIBMO Expandable |
|---|---|---|---|
|
HMIYMINGPRS1 |
Interface 3G, C109,1 x antenna |
Yes |
Yes |
GPRS communication implies:
oThe GPRS interface is connected to the Internet via the GPRS network.
oThe remote PC or network is also connected to the Internet.
GPRS topologies can support:
oNAT (network address translation) routing tables for transparent routing to Ethernet devices
osecurity services such as IP address control or VPN tunnels for secured data exchange over the Internet
The following figure shows remote access to the network of the GPRS interface:
GPRS communication requires a SIM card and a specific GPRS contract with a service provider.
The GPRS connection is always initiated from the interface to the GPRS network.
It is not possible for a client application to open a connection by directly dialing the GPRS interface. Nevertheless, the GPRS interface provides various solutions to connect to the GPRS network:
Permanent mode:
oAutomatic connection at startup, restart or after connection loss.
On-demand mode:
oCallback function: opens the connection upon receiving an incoming GSM or PSTN call.
oAutonomously on a process or application condition.
The GPRS interface connects the APN (access point name) of the service provider and receives an IP address back that can be static or dynamic.
The GPRS interface supports both static and dynamic IP addresses. If the address is dynamic, it is necessary to inform the remote application of the new IP address.
NOTE:
oGPRS uses the DNS server of the service provider; it replaces the DNS server configured in the Box iPC.
oThe default gateway set in the Ethernet configuration of the Box iPC is not used with a GPRS connection. The default route of the GPRS connection is used instead. Thus, it is not possible to route through Ethernet when the interface is connected to the GPRS network.
GPRS service providers offer dedicated services adapted to industrial applications, also called M2M (machine to machine).
Service providers offer GPRS contracts with different options. The main options are:
oPublic or private IP address: Choose a contract that gives you a public IP address to be accessible directly from the Internet.
oStatic or dynamic IP address.
oIncoming TCP ports blocked or not: Some providers offer only subscriptions with TCP ports blocked for security reasons. For example, some provider block ports that are lower than 1024.
NOTE:
oFor ease of use and configuration, you should choose a contract that does not block TCP ports and provides a static IP address.
oIf your service provider blocks the public ports (< 1024), you must use a VPN and choose a contract that authorizes VPN traffic.
Box iPC Optimized:
Box iPC Universal/Box iPC Performance:
Device Manager and Hardware Installation
Install the optional interface into the Box iPC first, then install the driver. The driver installation media is included in the recovery media (USB key). After the interface is installed, you can verify whether it is properly installed on your system through the Device Manager.