Element |
Characteristics |
||||
---|---|---|---|---|---|
Box iPC Performance (HMIBMP) |
Box iPC Universal (HMIBMU) |
Box iPC Optimized (HMIBMO) |
Box iPC Basic Optimized (HMIBMI) |
||
Intel chipset and processor |
Core i7-4650U 1.7 GHz |
Celeron 2980U 1.6 GHz |
Atom E3930 1.8 GHz |
Atom E3930 1.8 GHz |
|
Expansion slot |
2-Slot: 2 x mini PCIe full size 4-Slot: o2 x mini PCIe full size and 1 x PCI + 1 x PCIe x4 o2 x mini PCIe full size and 2 x PCI o2 x mini PCIe full size and 1 x PCIe x1 + 1 x PCIe x4 Compliant with PCI Express 3.0 half size and PCI 2.2 half size. |
Expandable: o1 x M.2 (for storage) o1 x mini PCIe full size |
1 x mini PCIe full size |
||
Memory |
8 GB or 16 GB, DDR3L 1600 MHz, SO-DIMM SDRAM |
4 GB or 8 GB, DDR3L 1600 MHz, SO-DIMM SDRAM |
4 GB or 8 GB, DDR3L 1600 MHz, SO-DIMM SDRAM |
4 GB, DDR3L 1600 MHz, SO-DIMM SDRAM |
|
512 KB MRAM for the user Read/Write speed: 35 ns |
– |
– |
|||
Storage memory |
2 x SATA connectors, 1 x CFast slot, 1 x mSATA slot |
Expandable: 1 x SATA connector |
1 x eMMC (soldered) |
||
Watch dog timer |
255 level timer interval, programmable 1...255 sec/min (setting through API) |
||||
Buzzer |
Yes |
||||
Cooling method |
Passive heat sink |
||||
Weight (without HDD / CFast / mini card / PCIe card / PCI card) |
2-Slot: 3.1 kg (6.8 lbs) 4-Slot: 3.9 kg (8.6 lbs) |
2-Slot: 3.1 kg (6.8 lbs) 4-Slot: 3.9 kg (8.6 lbs) |
Regular: 1.25 kg (2.75 lbs) Expandable: 1.3 kg (2.86 lbs) |
1.2 kg (2.64 lbs) |
The Box iPC Universal/Performance (HMIBMU/HMIBMP) support on board non-volatile memory, using MRAM technology for this feature; it offers SRAM compatible 35 ns read/write timing with unlimited endurance. The data is always non-volatile for greater than 20-years. The data is automatically protected on power loss by low-voltage inhibit circuitry to prevent writes with voltage out of specification.
The watchdog timer is used to generate a system reset. The watchdog timer is programmable, with each unit equal to 1 second or 1 minute with 255 levels.
Serial Interface Box iPC Universal/Performance (HMIBMU/HMIBMP)
Element |
Characteristics |
---|---|
Type |
RS-232, RS-422/485 (COM1), with auto data flow control, modem-capable, electrically isolated |
Transfer rate |
Maximum 115.2 kbps |
Connection |
D-Sub 9-pin, plug |
Serial Interface Box iPC Optimized (HMIBMO/HMIBMI)
Element |
Characteristics |
---|---|
Type |
HMIBMO RS-232 (COM1) non isolated RS-232, RS-422/485 (COM2) non isolated |
HMIBMI RS-232, RS-422/485 (non isolated) |
|
Transfer rate |
Maximum 115.2 kbps |
Connection |
D-Sub 9-pin, plug |
Element |
Characteristics |
---|---|
Type |
USB 3.0 and USB 2.0 |
Transfer rate |
Low speed (1.5 Mb/s), full speed (12 Mb/s), high speed (480 Mb/s) and super speed (5 Gb/s) (USB 3.0 port only) |
Current load |
USB 3.0: 0.9 A per connection and USB 2.0: 0.5 A per connection |
Connection |
Type A |
Element |
Characteristics |
---|---|
Type |
RJ45 |
Speed |
10/100/1000 Mb/s base-T |
Ethernet controller |
Realtek 8111G |
Element |
Characteristics |
---|---|
Type |
DisplayPort connector (when converting to DVI, DP to DVI adapter HMIYADDPDVI11 or cable is required) |
Resolution (DisplayPort 1/DisplayPort 2) |
Supports up to 3200 x 2000 at 60 Hz |
NOTE:
oThe Box iPC Universal/Performance can support two display ports. When the Box iPC is mounted with the display, the DisplayPort 2 is not functional.
oWhen running Windows®, the Box iPC Optimized can operate up to 2 displays on DP ports and a mounted display. When user is in BIOS only 2 displays can be used DM + DP1/2 or DP1 + DP2.
oAfter DisplayPort cable is connected, the Operating System must be rebooted.
oFor connecting the Box iPC on display with DVI interface, use an active DP to DVI adapter.
oI/O ports (such as serial, USB, and Ethernet interfaces) on this product have internal port numbers that may differ from physical port numbers, such as COM1, USB1 or ETH1, printed on the product and used for identification in this manual. Check the port numbers in your environment.
Each product is delivered with a preinstalled operating system according to the part number:
Operating systems |
Part number |
---|---|
Windows 7 Ultimate SP1 64 bit MUI |
HMIBMPSI74D470L |
Windows Embedded Standard 7 (WES7P) SP1 64 bit MUI |
HMIBMUCI29D2W01 HMIBMUCI29D4W01 |
Win 10 IoT Enterprise 64 bit MUI |
HMIBMOMA5DDF10L HMIBMOMA5DD1E01 HMIBMOMA5DD1101 HMIBMUHI29D2801 HMIBMUSI29D2801 HMIBMUHI29D4801 HMIBMUSI29D4801 HMIBMPHI74D2801 HMIBMPSI74D2801 HMIBMPHI74D4801 HMIBMPSI74D4801 HMIBMIEA5DD1101 HMIBMIEA5DD110L HMIBMIEA5DD1E01 |
NOTE: All products must be connected to the internet during the first start-up for the operating system to activate.
Conformal coating is used for assembly process on:
oCPU carrier board
oModular Display docking board
Board coating scope excludes:
oconnectors
oscrew holes (standoffs)
ochipsets
oRTC battery
odip switches
olabels
NOTE: The conformal coating is available according to the product configuration