BIOS Chipset Menu

Chipset BIOS Features Tab

For details about the Chipset submenus, refer to:

oPCH-IO configuration

oSystem agent (SA) Configuration

PCH-IO Configuration Menu

BIOS setting

Description

PCI Express Configuration

Change mini PCIe configuration settings.

USB Configuration

Change USB configuration settings.

PCH Azalia Configuration

Azalia (Intel High Definition Audio)

Restore AC Power Loss

Select AC power state when power is reapplied after a power outage.

PCI Express Configuration Submenu

BIOS setting

Description

mPCIe1

Change mini PCIe root settings:

omPCIe1

oHot Plug

oPCIe Speed

mPCIe2

Change mini PCIe root settings:

omPCIe1

oHot Plug

oPCIe Speed

PCIex1

Change mini PCIe root settings:

omPCIe1

oHot Plug

oPCIe Speed

PCIex4

Change mini PCIe root settings:

omPCIe1

oHot Plug

oPCIe Speed

USB Configuration Submenu

BIOS setting

Description

USB Precondition

Enables or disables USB Precondition. Precondition work on USB host controller and root ports for faster enumeration.

XHCI Mode

Select mode of operation of XHCI mode.

USB Ports Per-Port Control

Enables or disables each of the USB port.

Front Panel USB Control

Enables or disables SMSC HUB port.

PCH Azalia Configuration Menu

BIOS setting

Description

Azalia

Control detection of the Azalia device.

Restore AC Power Loss Menu

BIOS setting

Description

Restore AC Power Loss

Select AC Power state when power is reapplied after a power failure.

System Agent (SA) Configuration Menu

BIOS setting

Description

Graphics Configuration

Change graphics setting.

Memory Configuration

Memory configuration parameters.

Graphics Configuration Submenu

BIOS setting

Description

Graphics Turbo IMON Current

Shows graphics turbo IMON current values supported (14-31).

Primary Display

Select which of the IGFX/PEG/PCI graphics device should be the primary display or select the SG for switchable Gfx.