FUNCTION IecTaskCreate2 : RTS_IEC_HANDLE
Create a new IEC Task with taskgroup If the taskgroup does not exist or is no IEC taskgroup, the function returns ERR_PARAMETER. See IecTaskCreate for more details. Error code:
ERR_OK: The new task was successfully created.
ERR_FAILED: There was an error in a subsystem (e.g. the scheduler could not allocate his task handle).
ERR_PARAMETER: Invalid application- or task info pointer, unknown IEC taskgroup
ERR_OUT_OF_LIMITS: Maximum number of Tasks reached (target specific)
ERR_NOMEMORY: Unable to allocate the memory, that is necessary for the task description
InOut:
|
Scope |
Name |
Type |
Comment |
|
Return |
IecTaskCreate2 |
RTS_IEC_HANDLE |
Handle to newly created task |
|
Input |
pApp |
POINTER TO APPLICATION |
Pointer to application that contains the task |
|
pTaskInfo |
POINTER TO Task_Info2 |
Pointer to task information |
|
|
psTaskGroup |
REFERENCE TO STRING |
Name of existing taskgroup |
|
|
pResult |
POINTER TO RTS_IEC_RESULT |
Pointer to error code |