EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

Controller Assistant on Windows 7

Overview

If you work on a PC with the operating system Windows 7, certain functions must be shared in the dialog box User Account Control.

You can set this once when starting the Controller Assistant. Right-click the ControllerAs­sistant.exe, and execute the command Run as administrator from the contextual menu.

If you do not set the User Account Control once, the dialog box is displayed every time when a function that has been called up requires administrator rights.

Use on Windows 7 With Administrator Rights

If you work on a PC with the operating system Windows 7, on which you have all administrator rights, the dialog box User Account Control without an input field for a password is displayed.

Click Yes to continue operation.

Use on Windows 7 Without Administrator Rights

If you work on a PC with the operating system Windows 7, on which you have no administrator rights, the dialog box User Account Control with one or several input fields for a password is displayed.

Enter the user name with administrator privileges and the respective password, and click Yes to continue operation.

Buttons with Shield Icon

On Windows 7 several buttons are marked with a shield icon (UAC shield). When clicking these buttons, the dialog box User Account Control can be displayed, if needed.

The following buttons in the Controller Assistant are marked with this shield icon:

oReading from flash disk.

oWriting on flash disk.

oSelecting a firmware directory.

oSelecting an individual firmware file.