Device Module Description

Graphical Representation

G-SE-0026979.1.gif-high.gif

 

 

VSD_HW_1Motor_2DVS Device Module Description

The Device Module provides a ready-to-use coding template as a pattern to monitor and control a hardwired variable speed drive connected to one motor through a EcoStruxure Machine Expert controller.

The Device Module VSD_HW_1Motor_2DVS is represented by a function template and consists of a global variable list GVL, and a program. After instantiation of the Device Module, these objects are added to your project. They appear with the name which has been assigned using Add Function From Template.

The GVL provides the variables which are used to monitor and control the variable speed drive via hardwired I/Os.

The program provides the following features:

omonitor the state of the device

ocontrol the device in manual mode (latch mode)

ocontrol the device in local mode (latch mode)

ocontrol the device in auto mode (jog mode)