Device Module Description

Graphical Representation

G-SE-0032674.1.gif-high.gif

 

 

Motor_Ctrl_2D1S Device Module Description

The Device Module provides a ready-to-use coding template as a pattern to monitor and control a hardwired direct online motor starter in two directions through a EcoStruxure Machine Expert controller.

The Device Module Motor_Ctrl_2D1S is represented by a function template and consists of a global variable list (GVL), and a program. After instantiation of the Device Module, these objects are added to your project. They appear with the name which has been assigned using Add Function From Template.

The GVL provides the variables which are used to monitor and control a motor via hardwired I/Os in 2 directions with one speed.

The program provides the following features:

omonitor the state of the motor starter

ocontrol the motor in manual mode (latch mode)

ocontrol the motor in local mode (latch mode)

ocontrol the motor in auto mode (jog mode)