Adapting Network Planning and Device Identification
When devices are added in the protocol manager, use the Network Manager or Ethernet Services tab to edit the network planning.
In the Devices tree, double-click the Industrial_Ethernet_Manager node.
If you use a M262 controller, double-click the controller node in the Devices tree > Ethernet Services.
The Network Manager or Ethernet Services tab shows the devices defined on the device network:
Column |
Use |
Comment |
---|---|---|
Device Name |
Click to open the device settings |
Name of the device. A name is given by default. To rename your device, type a name in the Name box. Do not use spaces within the name. Do not use an underscore (“_”) at the end of the name. Give the device a meaningful name to facilitate the organization of your project. |
Device Type |
- |
Device type |
IP Address |
Modify the IP address |
An IP address is shown as invalid if it has already been assigned to another device that uses the same protocol and DHCP address assignment. If the IP address is invalid, the icon |
MAC Address |
Enter the MAC address |
Used to retrieve an IP address through BOOTP. Each IP address must be unique for a particular protocol and for DHCP/BOOTP. For example, you can add the same device for both Modbus TCP and Ethernet/IP protocols, but if you use BOOTP or DHCP to obtain an IP address for one of the protocols, you must enter that same IP address for the other protocol as a Fixed IP address. |
Device name |
Modify the DHCP device name |
Used as device name to retrieve an IP address through DHCP, maximum 16 characters. The DHCP device name must be the same as that defined in the device. Each DHCP device name must be unique. The default DHCP device name is normally compatible with the internal rules of the device. For details on DHCP device name internal rules of the device, refer to the documentation of the device. NOTE: If the proposed DHCP device name is not compatible with the device, you may edit it. |
Identified by |
Modify the IP addressing method: oDHCP oBOOTP oFixed |
DHCP: The DHCP device name must be the same as defined in the device. This method is mandatory for the FDR service. |
BOOTP: The MAC Address of the device must be entered. |
||
Fixed: The IP Address must be the same as defined in the device. |
||
Protocol |
– |
Protocol used |
Subnet Mask |
Modify the subnet mask |
Click Expert Mode to hide/show the column. |
Gateway Address |
Modify the gateway address |
Click Expert Mode to hide/show the column. For operational details, refer to Out of Process Data Exchanges. |
Identification Mode |
– |
IP Address |
Operation Mode |
– |
– |
The modifications made in this tab are applied in the EtherNet/IP Target settings tab.
By default, the added devices use DHCP.
This table presents the IP addressing methods:
Method |
Description |
Details |
---|---|---|
DHCP |
The DHCP server uses the DHCP device name of the device to send it its IP address: The DHCP device name is also used by the FDR service. |
By using DHCP, the FDR service is available. To replace a device, you have to: oInstall the new device oDefine the DHCP device name in the device oPower up the device and launch the application. At power-up, the new device is recognized and the controller loads the previously stored configuration into the new device. |
BOOTP |
The BOOTP server uses the MAC Address of the device to send its IP address: |
To replace a device, you have to: oInstall the new device oIn EcoStruxure Machine Expert, enter the MAC address of the new device oBuild the application and load it in the controller. oConfigure the parameters in the device. oPower up the device and launch the application. |
Fixed |
The IP address is fixed in the application. |
To replace a device, you have to: oInstall the new device oConfigure in the device the network settings (IP address, subnet mask, and gateway address). oConfigure the parameters in the device directly or using EcoStruxure Machine Expert. oPower up the device and launch the application. |
Click Regenerate IP address to reinitialize the IP address plan associated with the Industrial Ethernet port (for example, after a change of IP address on the Industrial Ethernet port).
EcoStruxure Machine Expert reads the IP address configured on the Industrial Ethernet port and assigns the next available IP addresses to the devices. For example, if the IP address configured on the Industrial Ethernet port is 192.168.0.11, the IP addresses attributed to the devices are 192.168.0.12, 192.168.0.13, and so on.
Out of process data exchanges are often data exchanges between the control network and the device network. For example, you may use a supervision software or a third-party configuration tool to communicate with a target on the device network.
For more operational details, refer to Out of Process Data Exchanges.
If you need an out of process data exchange, set the correct device gateway address parameter.
The gateway address parameter of the network devices must be set to the IP address of the Industrial Ethernet port of the controller.
A configuration tool must be able to communicate with the network devices in order to set their parameters.
If the configuration tool... |
Then... |
---|---|
is connected on the control network |
update the network device gateway parameter, see below. |
is connected on the device network |
the gateway parameter is not used. |
uses a protocol other than TCP/IP |
the gateway parameter is not used. |
To configure the gateway parameter in the network device, refer to the documentation of the device.
NOTE: If the DHCP service is used to address the network devices, the gateway parameter is set in the controller network tab.