Controllers

M241/M251 Controllers

This table presents the controllers that support Industrial Ethernet:

Parameter

TM251MESE, TM241CE24•, TM241CE40•, TM241CEC24•

Industrial Ethernet

Topology

Daisy chain and Star via switches

Bandwidth

10/100 Mbit/s

EtherNet/IP Scanner

Performance

Up to 16 EtherNet/IP target devices managed by the controller, monitored within a timeslot of 10 ms.

Number of connections

0…16

Number of input words

0…1024

Number of output words

0…1024

I/O communications

EtherNet/IP Scanner service

Function block for configuration and data transfer

Originator/Target

Modbus TCP IOScanner

Performance

Up to 64 Modbus TCP slave devices managed by the controller, monitored within a timeslot of 35 ms.

Number of channels

0…64

Number of input words

0…2048

Number of output words

0…2048

I/O communications

Modbus TCP IOScanner service

Function block for data transfer

Master/slave

Other services

FDT/DTM/EDS management

FDR (Fast Device Replacement)

DHCP server

Security management (refer to Security Parameters of your controller programming guide.

Modbus TCP server

Modbus TCP client

EtherNet/IP Adapter (controller as a target on EtherNet/IP)

EtherNet/IP Originator

Modbus TCP server (controller as a slave on Modbus TCP)

Web server

FTP server (FTP and TFTP protocols)

SNMP

IEC VAR ACCESS

Additional features

Possible to mix up to 16 EtherNet/IP and Modbus TCP devices.

Devices can be directly accessed for configuration, monitoring, and management purposes.

Network transparency between control network and device network (controller can be used as a gateway).

NOTE: Using the controller as a gateway can impact the performance of the controller.

NOTE: The input/output word limitations of the scanner have an impact on the number of devices on the device network. For example, with a TM251MESE, you can only connect up to 4 OsiSense XUW devices. Refer to protocol manager Load Verification for EtherNet/IP or Modbus TCP.

M262 Controllers

Parameter

TM262L•/TM262M•

Industrial Ethernet

Topology

Daisy chain and Star via switches

Bandwidth

10/100 Mbit/s for Ethernet 1 port

10/100/1000 Mbit/s for Ethernet 2 port

EtherNet/IP Scanner

Performance

Up to 64 EtherNet/IP target devices managed by the controller, monitored within a timeslot of 20 ms.

Number of connections

TM262L10, TM262M15: 0...64, 96 slaves max.

TM262L20, TM262M25,TM262M35: 0...64.

Number of input words

0...15360

Number of output words

0...15360

I/O communications

EtherNet/IP Scanner service

Function block for configuration and data transfer

Originator/Target

Sercos Master

Performance

TM262M15: 0...4 axes with 12 Sercos III devices

TM262M25: 0...8 axes with 16 Sercos III devices

TM262M35: 0...16 axes with 24 Sercos III devices

The Sercos III devices are monitored within a timeslot of 4 ms.

Modbus TCP IO Scanner

Performance

Up to 64 Modbus TCP slave devices managed by the controller, monitored within a timeslot of 10 ms.

Number of connections

TM262L10, TM262M15: 0...64, 96 slaves max.

TM262L20, TM262M25, TM262M35: 0...64.

Number of input words

0…8000

Number of output words

0...8000

I/O communications

Modbus TCP IOScanner service

Function block for data transfer

Master/slave

Other services

FDT/DTM management

FDR (Fast Device Replacement)

DHCP server

Security management (refer to Security Parameters and Firewall Configuration)

Modbus TCP server

Modbus TCP client

EtherNet/IP Adapter (controller as a target on EtherNet/IP)

EtherNet/IP Originator

Modbus TCP server (controller as a slave on Modbus TCP)

Web server

FTP server (FTP and TFTP protocols)

SNMP

IEC VAR ACCESS

Ring Topology

Additional features

Possible to mix EtherNet/IP and ModbusTCP devices:

oTM262L10, TM262M15: 96 devices

oTM262L20, TM262M25, TM262M35: 128 devices.

Devices can be directly accessed for configuration, monitoring, and management purposes.

Network transparency between control network and device network (controller can be used as a gateway).

NOTE: Using the controller as a gateway can impact the performance of the controller.

Industrial Ethernet Port

To configure the Industrial Ethernet port:

1.Double-click the following node in the Devices tree:

oTM241CE24•/TM241CE40•: MyController > Ethernet_1

oM251 Logic Controller: MyController > Ethernet_2

oTM262L•: MyController > Ethernet_1 or Ethernet_2

oTM262M•: MyController > Ethernet_1 or Ethernet_2

2.Configure the network settings.

Protocol Manager

The controller uses a protocol manager to manage the device network:

Controllers/Protocol Managers

Industrial Ethernet Manager

Ethernet/IP Scanner

Modbus TCP IO Scanner

Sercos Master

M241

M251

M262

(1)

(1)   On Ethernet_1 on TM262M•