Diagnostics: EcoStruxure Machine Expert Online Mode

Overview

In online mode, you can monitor the protocol manager in EcoStruxure Machine Expert using the following methods:

oIcons in the Devices tree

oStatus tab of the protocol manager and the devices

oIOScanner I/O Mapping tab of the protocol manager for Modbus TCP IOScanner

oI/O mapping tab of the devices

oThe protocol manager resources tab

Devices Tree

The communication status of the protocol manager and the devices is presented with icons in the Devices Tree:

Icon

Meaning

G-SE-0035536.1.gif-high.gif

 

The communication with the device is normal.

NOTE: The protocol manager is always presented with this icon.

G-SE-0035537.1.gif-high.gif

 

The controller is unable to communicate with the device.

NOTE: When the protocol manager is STOPPED, all devices show this icon.

Protocol Manager I/O Mapping

The IOScanner I/O Mapping tab of the protocol manager allows you to monitor the Modbus TCP IOScanner status and the health bit of the Modbus TCP slave devices:

G-SE-0035530.3.gif-high.gif

 

 

Column

Use

Comment

Variable

Diagnostic

Assign a name to the global scanner status variable.

-

Healthbits

Assign a name to each health bit.

For example, name a health bit with the associated device name.

Health bits are grouped in 4 subfolders of 16 bits.

Address

Retrieve the address of each variable.

Addresses may be modified when the configuration is changed.

Current value

Monitor the Modbus TCP devices

For boolean values (health bit):

oTRUE = 1

oFALSE = 0

Slave Device Mapping

Industrial Ethernet devices have an I/O Mapping tab containing their I/Os.

NOTE: Generic TCP/UDP does not have an I/O mapping tab;

This figure presents an example of an I/O Mapping tab for an Advantys OTB slave device:

G-SE-0035531.2.gif-high.gif

 

 

Column

Use

Comment

Variable

Inputs

Assign a name to each input of the device.

Each bit can also be mapped.

Outputs

Assign a name to each output of the device.

Channel

Symbolic name of the input or output channel of the device.

Address

Retrieve the address of each variable.

Addresses may be modified when the configuration is changed.

Type

Data type of the input or output channel.