Methods

Overview

Test cases and resources contain predefined methods. These methods are called by the test framework during test execution. The contents of these methods, the test logic, is programmed by you as a user. The methods predefined by ETEST do not differ in their behavior from the general methods described in the EcoStruxure Machine Expert Programming Guide.

G-SE-0050880.3.gif-high.gif

 

1   CleanUp: Cleaning after the test case.

2   Execute: Execution of the test case.

3   Finalize: Cleaning after the test case. (Called once in the cycle in which Execute is terminated.)

4   Prepare: Preparation of the test case.

Methods of Test Cases and Resources

Test cases contain the methods:

oPrepare

oExecute

oFinalize

oCleanUp

Resources contain the methods:

oPrepare

oCleanUp

These methods must be included in every test object. In addition, test cases and resources may contain any number of other methods.

NOTE: The methods of test cases and resources must only be written in structured text (ST). Otherwise an error may be generated.

Sequence of Methods During Test Execution

Sequence

Method

Call type

Description

End condition

1

Prepare

Cyclic

Preparatory measures for the test are executed, for example, initialization of variables or positional control of an axis.

oThe macro ASSERT has been evaluated to FALSE.

oInitialization has been successfully completed. (The macro TEST_DONE has been called.)

2

Execute

Cyclic

Contains the test itself.

oThe macro ASSERT has been evaluated to FALSE.

oThe test has been successfully completed. (The macro TEST_DONE has been called.)

3

Finalize

Once

The method is called up if the following conditions apply:

oThe method Execute is exited with an error.

oThe method Execute is exited regularly at the end of the test case in the same cycle.

oThe method Execute is canceled by user input.

Is directly followed by the CleanUp method.

4

CleanUp

Cyclic

Resets the test object to the initial state. It can then be reused later.

oThe macro ASSERT has been evaluated to FALSE.

oThe test has been successfully completed. (The macro TEST_DONE has been called.)

During the execution of a test case, precisely one method of a test case is called in each cycle. An exception is the method Finalize, which is used in the same cycle as the last call of Execute.

Within the methods of test cases and resources, macros can be used.

Calling Methods

The diagram shows how the ETEST framework calls test methods.

NOTE: The local variables of TestCases will be re-initialized at the beginning of each test execution.

G-SE-0050877.1.gif-high.gif