Fast Device Replacement - Application

Starting Conditions

The following example shows a typical application for the controller interface for FDR. For the displayed example, the following applies:

oAll the devices are operational.

oThe Sercos bus is started up.

oFor all the devices, the Device addressing via the Identification mode > Device serial number was made (parameter SerialNumberController / 0).

oThe parameter FDRConfirmationMode of the controller was set to the value by Display / 0.

Further information on the parameters can be found under Fast Device Replacement in the online help of EcoStruxure Machine Expert.

G-SE-0043139.1.gif-high.gif

 

 

Device Replacement

The following devices have to be replaced because of maintenance:

oThe device at the topology address 2 (TA:2) with the logical device name DEV_02 and the serial number SNRC phy: xxx-02 has to be replaced by the new device that has the serial number SNRC phy: xxx-15.

oThe device at the topology address 5 (TA:5) with the logical device name DEV_05 and the serial number SNRC phy xxx-05 has to be replaced by the new device that has the serial number SNRC phy xxx-16. 

After the Device Replacement

G-SE-0043140.1.gif-high.gif

 

 

After the physical replacement of the devices the machine has to be restarted again. In order for the controller interface for FDR to be started, the parameter FDRStartMode has to be set to Start/1 or Phase start-up/2 and the parameter FDRConfirmationMode to by display / 0.

Now the controller interface for FDR has to find the correct assignment of the two logical devices DEV_02 and DEV_05 to the new physically connected devices at topology address 2 and 5.

Further information on the parameters can be found under Fast Device Replacement in the online help of EcoStruxure Machine Expert.

Process

The controller interface for FDR verifies all the logical devices one after another which would trigger the diagnostic message 8501 Sercos slave not found during the Sercos phase start-up. Afterwards, to the respective logical device all the physical devices are checked until one device is acknowledged.

Due to space constraints, the sequence for device 1 and device 2 is displayed one beneath the other.

G-SE-0041903.1.gif-high.gif

 

 

G-SE-0041900.1.gif-high.gif