Electrical Connections Overview

Front Panel

Connection overview of the PacDrive LMC Pro/Pro2:

Front view of the PacDrive LMC Pro/Pro2:

G-SE-0042089.2.gif-high.gif

 

 

Bottom view of the PacDrive LMC Pro/Pro2:

G-SE-0062307.1.gif-high.gif

 

 

Connection

Meaning

Connection cross-section [mm2] / [AWG]

Tightening torque [Nm] / [lbf in]

CN1

Control voltage / watchdog

1...1.5

17...16

CN2

Digital outputs

1...1.5

17...16

CN3

Digital inputs

0.5...1.5

20...16

CN4

TP / fast digital inputs

0.5...1.5

20...16

CN5

Analog inputs / outputs

0.5...1.5

20...16

CN7

USB host (USB-A)

CN8

Ethernet connection

CN9

PacNet

CN10

RT Ethernet, port 1

CN11

RT Ethernet, port 2

CN12

Sercos, port 1

CN13

Sercos, port 2

CN14

Master encoder (Hiperface)

0.4 / 3.54

CN14

Master encoder (incremental)

0.4 / 3.54

CN15

COM 1 (RS-232)

0.4 / 3.54

CN16

COM 2 (RS-485)

0.4 / 3.54

CN17

CAN

0.4 / 3.54

CN18

PROFIBUS DP

0.4 / 3.54

CN20

Option slot 1

0.5 / 4.42

CN21

Option slot 2

0.5 / 4.42

G-SE-0042088.1.gif-high.gif

 

 

Shield connection

4

11

1 / 8.85