Initial Installation of the Optional Module

Required Tools for Initial Installation of the Optional Module

Module part

Tool

Controller front side

Cross slot maximum PH2 alternative PH1; slot maximum 1.2 x 7.0

Backplane and blanking plates on the module sockets

Cross slot maximum PH1

How to Open the Controller

Step

Action

1

Set main switch to OFF position, or otherwise disconnect all power to the system.

2

Prevent main switch from being switched back on.

3

Open the operating cover of the PacDrive controller upwards.

4

Undo the two fastening screws on the front of the controller.

5

Then remove the electronic module from housing.

NOTICE

INCORRECT INSERTION OF OPTIONAL MODULE

Do not insert the optional module when the controller is under power.

Failure to follow these instructions can result in equipment damage.

How to Install the Backplane

The backplane connects the optional module to the controller.

Step

Action

1

Insert the backplane on the rear of the module shaft into the controller circuit board.

2

Screw the backplane to the three holes provided.

How to Install the Optional Module

The module is ready-to-use when delivered.

You can insert the module into module slot 1 or module slot 2.

Step

Action

1

Select one of the two module slots on the controller.

2

Remove module slot blanking plate.

3

Insert module into open slot.

4

Screw module to module shaft with two M3x6 screws (tightening torque: 0.5 Nm (4.42 lbf in)).

Result: The module is now installed.

How to Close the Controller

Step

Action

1

Carefully push the electronic module of the controller back into the housing.

2

Tighten the two fastening screws on the front of the controller.

3

Close operating cover.