Uninterruptible Power Supply UPS

 

Retrofitting Installation of UPS

Overview

The controllers PacDrive LMC Pro and PacDrive LMC Pro2 can be equipped with an internal battery pack for an uninterruptible power supply. The internal battery pack is continually being charged via the power supply of the controller while in operation.

The function of the battery pack is to maintain the power supply to the controller in the event of a power outage long enough to shut down the controller properly without losing any data. The preset time of shutdown can be up to 5 minutes.

If necessary, the battery pack can also be installed or replaced afterwards, as described below.

How to Open the Controller

Step

Action

1

Set main switch to OFF position, or otherwise disconnect all power to the system.

2

Prevent the main switch from being switched back on.

3

Open the operating cover of the PacDrive controller.

4

Loosen the two fastening screws on the front of the controller (1).

G-SE-0049393.1.gif-high.gif

 

 

5

Remove the electronic module from the housing.

NOTICE

ELECTROSTATIC DISCHARGE

oDo not touch any of the electrical connections or components.

oPrevent electrostatic charges, for example, by wearing appropriate clothing.

oIf you must touch circuit boards, do so only on the edges.

oMove the circuit boards as little as possible.

oRemove existing static charge by touching a grounded, metallic surface.

Failure to follow these instructions can result in equipment damage.

How to Connect the Battery Pack

Step

Action

1

Adjust the battery pack and attach with two cable ties (1).

2

Connect the battery cable (2).

Improperly secured equipment and accessories can cause mechanical damage of PacDrive controller.

Caution_Color.gifCAUTION

BATTERY PACK NOT PROPERLY SECURED

oUse only the supplied cable ties to secure the battery pack (item number VW3E6006).

oVerify that the battery pack is properly secured.

Failure to follow these instructions can result in injury or equipment damage.

The maintenance interval for replacing the battery pack is 3 years. Once this period has expired, you must replace the battery pack.

Caution_Color.gifCAUTION

POSSIBLE DATA LOSS BY POWER OUTAGE

Replace the battery pack at regular maintenance intervals not to exceed 3 years.

Failure to follow these instructions can result in injury or equipment damage.

Caution_Color.gifCAUTION

DAMAGE TO DISPLAY SUPPLY CABLE POSSIBLE

oDo not force the electronic module into the housing.

oEnsure that during installation of the electronic module the display supply cable does not get caught or torn.

Failure to follow these instructions can result in injury or equipment damage.

G-SE-0049396.1.gif-high.gif

 

1   Cable ties

2   Battery cable

3   Display supply cable

How to Connect the Controller

Step

Action

1

Carefully push the electronic module of the controller back into the housing.

2

Tighten the two fastening screws on the front of the controller.

3

Close the operating cover.