Mechanical and Electrical Data
Designation |
Parameter |
Value |
||||
---|---|---|---|---|---|---|
Product configuration |
Item name |
LXM52DU60C |
LXM52DD12C |
LXM52DD18C |
LXM52DD30C |
LXM52DD72C |
Power supply |
Rated supply voltage 3AC |
208...480 V |
||||
Supply frequency |
50 (-5%)...60 Hz (+5%) |
|||||
Input current |
1.8 Α |
3.4 A |
6.9 A |
11.1 A |
22.5 A |
|
DC bus voltage |
294...679 Vdc |
|||||
DC bus capacity |
110 µF |
195 µF |
390 µF |
560 µF |
1120 µF |
|
Overvoltage |
820 Vdc |
|||||
Logic supply |
Control voltage / control current (without holding brake) |
24 Vdc (-15...+20%) |
||||
<1 A |
<1 A |
<1 A |
<1 A |
<1 A |
||
Control voltage / control current (with holding brake) |
24 Vdc (-10...+6%) |
|||||
2.7 A |
2.7 A |
2.7 A |
2.7 A |
2.7 A |
||
Maximum terminal current |
16 A |
|||||
Motor connection |
Rated current (8 kHz) by 50 °C (122 °F) |
1.5 Aeff |
3.0 Aeff |
6.0 Aeff |
10.0 Aeff |
24.0 Aeff |
Peak current (8 kHz) by 50 °C (122 °F) |
6.0 Aeff |
12.0 Aeff |
18.0 Aeff |
30.0 Aeff |
72.0 Aeff |
|
Rated power without mains line reactor |
0.4 kW |
0.9 kW |
1.8 kW |
3.0 kW |
7.0 kW |
|
Rated power with mains line reactor |
0.8 kW |
1.6 kW |
3.3 kW |
5.6 kW |
13 kW |
|
Maximum length of the motor cable |
75 m (246.06 ft) |
|||||
Power loss |
Power unit without mains line reactor |
17 W |
37 W |
68 W |
115 W |
283 W |
Power unit with mains line reactor |
19 W |
40 W |
74 W |
125 W |
308 W |
|
Internal braking resistor |
Resistance |
132 Ω |
60 Ω |
30 Ω |
30 Ω |
10 Ω |
Continuous power |
20 W |
40 W |
60 W |
100 W |
150 W |
|
Peak energy ECR |
200 Ws |
400 Ws |
600 Ws |
1000 Ws |
2400 Ws |
|
External braking resistor |
Minimum resistance |
70 Ω |
47 Ω |
25 Ω |
15 Ω |
8 Ω |
Maximum resistance(1) |
145 Ω |
73 Ω |
50 Ω |
30 Ω |
12 Ω |
|
Maximum power |
200 W |
500 W |
800 W |
1500 W |
3000 W |
|
Interface |
Sercos |
Integrated |
||||
Encoder |
Power supply |
10 Vdc (-5...+5%), maximum 125 mA, short-circuit-proof |
||||
Differential analog input (sine and cosine signal) |
Input voltage: 0.8...1.1 VPP |
|||||
Offset: 2.5 Vdc (-10...+10%) |
||||||
Terminating resistor: 130 Ω |
||||||
Cutoff-frequency: 100 MHz |
||||||
Communication |
RS-485 interface |
|||||
Digital inputs/outputs |
Voltage |
24 Vdc (-20...+25%) |
||||
Power |
maximum current consumption 1 A |
|||||
Digital inputs or TP |
2 inputs with switching level Type 1 according to EN61131-2 |
|||||
Low level: -3...5 Vdc |
||||||
High level: 15...30 Vdc |
||||||
Filter: 1 ms/5 ms (configurable) |
||||||
Filter for TP: 100 µs/5 ms (configurable) |
||||||
Digital inputs |
2 inputs with switching level Type 1 according to EN61131-2 |
|||||
Low level: -3 ... 5 Vdc |
||||||
High level: 15...30 Vdc |
||||||
Filter: 1 ms/5 ms (configurable) |
||||||
Digital inputs or digital outputs |
2 inputs/outputs (bidirectional) |
|||||
Inputs with switching level Type 1 according to EN61131-2 |
||||||
Low level: -3...5 Vdc |
||||||
High level: 15...30 Vdc |
||||||
Filter: 1 ms/5 ms (configurable) |
||||||
Outputs with rated value according to EN61131-2 |
||||||
High level: (+VL - 3V) < Vout < +VL |
||||||
Output current: maximum 500 mA per output |
||||||
InverterEnable STO_A, STO_B |
Current consumption |
IIEmax = 5 mA |
||||
Logical 0 (Ulow)) |
-3...+5 Vdc |
|||||
Logical 1 (Uhigh)) |
+15...+30 Vdc |
|||||
Debouncing time /STO_A and /STO_B |
>1 ms |
|||||
Detection of difference in signals between /STO_A and /STO_B |
>1 s |
|||||
Reaction time of the safety function STO |
≤10 ms |
|||||
Inputs |
Number: 2 |
|||||
STO active: -3 V ≤ UIE ≤ 5 V |
||||||
Power stage active: 15 V ≤ UIE ≤ 30 V |
||||||
Maximum downtime 500 µs at UIE > 20 V |
||||||
Maximum switching frequency of input signal: maximum 1 Hz |
||||||
Dimensions |
Housing D x W x H |
217 x 48 x 270 mm (8.54 x 1.88 in. x 10.62 in.) |
217 x 68 mm x 270 mm (8.54 in x 2.67 in x 10.62 in) |
217 x 108 mm x 274.1 mm (8.54 in x 4.25 in x 10.78 in) |
||
Weight |
Weight (with packaging) |
1.8 kg (2.2 kg) |
1.8 kg (2.3 kg) |
1.9 kg (2.3 kg) |
2.7 kg (3.2 kg) |
5.0 kg (5.5 kg) |
Ventilation |
Type of fan |
No fan |
Internal fan |
|||
Radio interference level |
- |
C3 (IEC/EN 61800-3) |
||||
Overvoltage category |
- |
III (EN 61800-5-1:2007) |
||||
Pollution degree |
- |
2 (EN 91800-5-1:2007) |
||||
Motor brake |
Output voltage |
Voltage at control supply CN2 minus 0.8 V |
||||
Output current |
1.7 A (maximum) |
2.2 A (maximum) |
||||
Energy inductive load(2) |
1.5 J(3) (maximum) |
4.5 J(3) (maximum) |
||||
Overload protection |
Yes |
|||||
Short-circuit protection |
Yes |
|||||
(1) The maximum specified braking resistor can derate the peak power of the device. Depending on the application, it is possible to use a resistor with a higher ohm value. (2) Time between shutdown cycles: > 1 s (3) In the case of a disconnection time of 100 ms |