Electromagnetic Compatibility, EMC
Electromagnetic Compatibility, EMC
Electromagnetic Disturbances of Signals and Devices
This product meets the EMC requirements in accordance with the standard IEC 61800-3:2004, provided that the EMC measures described in this manual are complied with during installation.
|
|
|
ELECTROMAGNETIC DISTURBANCES OF SIGNALS AND DEVICES |
|
Use proper EMC shielding techniques to help prevent unintended device operation in accordance with the standard IEC 61800-3. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
These types of devices are not intended to be used on a low-voltage public network which supplies domestic premises. Radio frequency interference is expected if used in such a network.
|
|
|
RADIO INTERFERENCE |
|
Do not use these products in domestic electrical networks. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
If drives are to be operated via a common DC bus, the following aspects must be considered in terms of EMC:
oKeep DC bus cables as short as possible.
oShielded DC bus cables must be used at a cable length of > 20 cm (7.87 in).
In the case of shielded DC bus cables, connect the cable shield to the shield connection (large surface area contact).
The prerequisite for compliance with the specified limit values is an EMC compatible layout. Depending on the application, the following measures can improve the EMC-dependent values:
|
EMC measures |
Objective |
|---|---|
|
Use galvanized or chromium-plated sub plates, bond metallic parts across large surface areas, remove paint layer from contact surfaces. |
Good conductivity by surface area contact. |
|
Ground enclosure, door, and sub plates by using grounding strips or grounding cables with a cross-section of 10 mm2 (AWG 6). |
Reduce emission. |
|
Supplement switch devices such as contactors, relays, or magnetic valves with interference suppression combinations or spark suppressor elements (for example, diodes, varistors, RC elements). |
Reduces mutual interference. |
|
Fit power and control components separately. |
Reduces mutual interference. |
|
EMC measures |
Objective |
|---|---|
|
Place cable shields on the surface, use cable clamps and grounding strips. |
Reduce emission. |
|
Ground shields of digital signal cables on both sides across large surface areas or through conducting connector housings. |
Reduce interference action on signal cables, reduce emissions. |
|
Ground shield of analog signal cables directly on the device (signal input), insulate the shield at the other cable end or ground the same through a capacitor, such as 10 nF. |
Reduce grounding loops by low frequency interferences. |
|
EMC measures |
Objective |
|---|---|
|
Do not route fieldbus cables and signal cables together with cabling for direct and alternating voltages above 60 V in the same cable duct (fieldbus cables can be routed together with signal cables and analog cables in the same duct). Electromagnetic immunity will improve by routing cables in separated cable ducts with a distance of at least 20 cm (7.84 in). |
Reduces mutual interference. |
|
Keep the cables as short as possible. Do not install any unnecessary cable loops, short cable routing from a central grounding point in the control cabinet to the external grounding connection. |
Reduce capacitive and inductive interference couplings. |
|
Insert a potential equalization for: oLarge surface installation oDifferent voltage infeeds oNetworking across buildings |
Reduce current on cable shield, reduce emissions. |
|
Use fine wire potential equalization conductor. |
Discharging of high frequency interference currents. |
|
If motor and machine are not connected in a conducting fashion, for example, due to an insulated flange or a connection not across a full surface, the motor must be grounded via a grounding cable with a minimum 10 mm2 (AWG 6) cross-section or a grounding strip with a length as short as possible. |
Reduce emissions, increase interference resistance. |
|
Use twisted pair for 24 Vdc signals. |
Reduce interference action on signal cables, reduce emissions. |
|
EMC measures |
Objective |
|---|---|
|
Operate product on mains with a grounded neutral. |
Enable the effect of the integrated mains filter. |
|
Protection circuit if there is a risk of overvoltage. |
Reduce risk of damage due to overvoltages. |
From an EMC perspective, motor supply cables and encoder cables are particularly important. Only use pre-configured cables, or cables with the prescribed properties, and comply with the following EMC measures.
|
EMC measures |
Objective |
|---|---|
|
Do not install switching elements in motor cables or encoder cables. |
Reduces interference. |
|
Route motor cable with a distance of at least 20 cm (7.84 in) to the signal cables or insert shield plates between the motor supply cable and the signal cable. |
Reduces mutual interference. |
|
For cabling that approaches the maximum cable distance specification , use potential equalization cables. |
Reduce current on cable shield. |
|
Route motor supply cables and encoder cables without any separation point(1). |
Reduces emission. |
|
(1) If a cable must be cut through for installation purposes, the cables must be connected at the point of separation by using screen connections and metal housing. |
|
Additional Measures for Improving the EMC
Depending on the respective application, the following measures may lead to an EMC compatible layout:
|
EMC measures |
Objective |
|---|---|
|
Upstream connection of mains line reactor (choke) |
Reduction of the harmonic network oscillations, extension of the service life of the product. |
|
Upstream connection of external mains filters |
Improvement of the EMC limit values. |
|
Special EMC-appropriate layout, for example, within an enclosed control cabinet complete with 15 dB attenuation of the interferences emitted |
Improvement of the EMC limit values. |
The grounding of the internal Y capacitors can be undone (disabled). Usually, it is not required to undo the grounding of the Y capacitors.
Screw location for deactivating/activating the internal Y capacitors:
To deactivate the Y capacitors, remove the screw, see figure above. Keep this screw so you can reactivate the Y capacitors, if necessary.
NOTE: If the Y capacitors are disabled, the specified EMC characteristics no longer apply.