A SinCos encoder may be used as a machine encoder. The encoder must provide an electronic typeplate via the Hiperface interface for commissioning.
|
Signal shape |
Sinusoidal |
|---|---|
|
Supply voltage |
7...12 Vdc |
|
Maximum supply current |
150 mA |
|
SinCos periods per second |
Max 100.000 SinCos periods / second = max. 100 kHz |
|
Resolution per revolution |
Up to 1024 SinCos periods / revolution |
|
Cable length |
Up to 75 m |
|
Cable shield |
Required connected to encoder and drive |
|
Differential output voltage at drive input |
0.8 Vpp…1.1 Vpp |
|
Differential output offset |
2.5 Vdc |
For more details, refer to the electrical specifications of encoder interface (Mechanical and Electrical Data - Single Drive and Mechanical and Electrical Data - Double Drive).